Silicon Labs AI/ML Version 3.0.1 - Release Notes (Jul 29, 2026)#
Simplicity SDK Version 2026.6.1
The Silicon Labs AI/ML SDK enables machine learning development on Series 2 (EFR and SiWG917) devices using the Tensorflow Lite for Microcontrollers (TFLM) framework.
Release Summary#
| Release Item | Version | Release Date | Release Notes | Key Features | API Changes | Bug Fixes | Chip Enablement |
|---|---|---|---|---|---|---|---|
AI/ML SDK |
3.0.1 |
Jul 29, 2026 |
|
None. |
Updated sample application and tool documentation. |
None. |
|
MVP Math Library |
6.0.1 |
Jul 29, 2026 |
|
None. |
None. |
None. |
Impact of Release Changes#
Impact Statements | Migration Guide
Impact Statements#
| Change | Impact | Affected Software Variants if applicable | Affected Modes | Affected OPNs / Boards / OPN Combinations | Affected Host Interfaces |
|---|---|---|---|---|---|
Inference optimizations enabled on EFR32 devices. |
|
Standard |
SoC |
|
None. |
Migration Guide#
None.
Using This Release#
What's in the Release? | Compatible Software | Installation and Use | Help and Feedback
What's in the Release?#
This release includes:
AI/ML SDK 3.0.1: Bug fixes, documentation updates, inference optimizations on EFR32 devices.
MVP Math Library 6.0.1: Sample application on SiWG917.
Compatible Software#
| Software | Compatible Version or Variant |
|---|---|
Software Development Kit (SDK) |
|
Installation and Use#
To upgrade your existing software with the latest features included in this release, update Simplicity Studio to the latest version, Simplicity SDK to v2026.6.1, WiSeConnect SDK to v4.1.1, and AI/ML SDK to v3.0.1 using Studio installation manager. Alternatively, download the SDKs from the links listed in the Compatible Software section.
To run your first demo, see our Getting Started
To kick start your development, see our Developer's Guide.
For information about Secure Vault Integration, see Secure Vault.
To review Security and Software Advisory notifications and manage your notification preferences:
Log in with your account credentials.
Select your profile icon in the upper-right corner of the page.
Select Notifications from the dropdown menu.
In the Notifications section, go to the My Product Notifications tab to review historical Security and Software Advisory notifications.
To manage your preferences, use the Manage Notifications tab to customize which product updates and advisories you receive.
To learn more about the software in this release, dive into our online documentation
Help and Feedback#
Contact Silicon Labs Support.
To use our Ask AI tool to get answers, see the search field at the top of this page.
Note: Ask AI is experimental.
Get help from our developer community.
Feature Matrix#
Supported Features | Unsupported Features
See the detailed feature matrix in each component release notes page:
Supported Features#
None.
Unsupported Features#
IAR 9.70.3 is supported only on EFR32 devices. Support for SiWG917 is not yet available.
SDK Release and Maintenance Policy#
See our SDK Release and Maintenance Policy.