sl_usbd_cdc_acm_callbacks_t Struct Reference
CDC ACM Callbacks.
#include <sl_usbd_class_cdc_acm.h>
Data Fields | |
void(* | enable )(uint8_t subclass_nbr) |
Callback for enable event. | |
void(* | disable )(uint8_t subclass_nbr) |
Callback for disable event. | |
void(* | line_control_changed )(uint8_t subclass_nbr, uint8_t event, uint8_t event_chngd) |
Callback for line control changed event. | |
bool(* | line_coding_changed )(uint8_t subclass_nbr, sl_usbd_cdc_acm_line_coding_t *p_line_coding) |
Callback for line coding change event. |
CDC ACM Callbacks.
Field Documentation
◆ enable
void(* sl_usbd_cdc_acm_callbacks_t::enable) (uint8_t subclass_nbr) |
Callback for enable event.
◆ disable
void(* sl_usbd_cdc_acm_callbacks_t::disable) (uint8_t subclass_nbr) |
Callback for disable event.
◆ line_control_changed
void(* sl_usbd_cdc_acm_callbacks_t::line_control_changed) (uint8_t subclass_nbr, uint8_t event, uint8_t event_chngd) |
Callback for line control changed event.
◆ line_coding_changed
bool(* sl_usbd_cdc_acm_callbacks_t::line_coding_changed) (uint8_t subclass_nbr, sl_usbd_cdc_acm_line_coding_t *p_line_coding) |
Callback for line coding change event.