Expected Results#
Application data throughput up to 50 Mbps (Hosted Mode) in 802.11ax.
| S.N. | Operating Mode | Actual Operation Mode (Dependent on User Test Case) | Band (GHz) | Channel Width | Protocol | |||
|---|---|---|---|---|---|---|---|---|
| TCP | UDP | |||||||
| Uplink | Downlink | Uplink | Downlink | |||||
| 1. | Wi-Fi_STA Only | STA mode | 2.4 | 20 | 46.2 | 52.6 | 61.1 | 66.2 |
| 2. | Wi-Fi_AP Only | AP mode | 2.4 | 20 | 38 | 41.9 | 45.6 | 52.8 |
| 3. | STA+AP | STA mode | 2.4 | 20 | 34.3 | 47.5 | 52.7 | 57.7 |
| 4. | AP mode | 2.4 | 20 | 25 | 22.7 | 33.4 | 49.8 | |
| 5. | Wi-Fi_STA + BT LE | STA mode + BLE (Advertising mode) | 2.4 | 20 | 51 | 53.4 | 64 | 37.9 |
Note:
The above mentioned throughput numbers are verified using SDIO on Raspberry Pi 4 in shielded chamber.
Wi-Fi throughput varies with the environment of the test setup: range, obstacles, type of obstacles, interference, and performance of the target platform.
For operating _mode, refer the following table for operating mode configuration.
S.N.
Protocols Support
Operating Mode
1
Wi-Fi_alone_STA
1
2
Wi-Fi_alone_AP
1
3
BLE
8
4
Wi-Fi_STA + BLE
13