Configurable Timer (CT) Developer Guide#
Overview#
The Configurable Timer (CT) on the Silicon Labs SiWx917 device provides a flexible, high-performance timing solution for precision control, pulse-width modulation (PWM), and event measurement.
This guide explains how to configure and use the CT peripheral to implement reliable, deterministic timing in SiWx917-based applications.
Purpose#
The Configurable Timer enables precise, high-frequency timing for performance-critical SiWx917 applications.
By following this guide, you can learn to:
Configure timer channels and modes for specific tasks.
Use PWM, capture, and event operations effectively.
Integrate the timer with direct memory access (DMA), general-purpose input/output (GPIO), and interrupt systems.
Balance timing precision with system power efficiency.
You’ll find implementation steps, code examples, configuration details, and debugging tips that support real-world embedded development.
Scope#
This guide explains how to integrate and use the CT peripheral in SiWx917-based applications. It focuses on practical configuration steps, short code examples, and verified operation sequences so that you can implement timer functionality quickly and reliably.
Prerequisites#
Before starting, make sure that you:
Are familiar with the SiWx917 Software Development Kit (SDK), its build system, and board configuration process.
Understand timer fundamentals such as counting modes, PWM generation, and capture/compare operations
Have access to configuration tools in Simplicity Studio for enabling CT functionality and assigning timer pins
Hardware and Software Requirements#
To complete the examples in this guide, you need:
SiWx917 System-on-Chip (SoC) or evaluation board
Silicon Labs evaluation kits or modules
Serial console for log output
Logic analyzer or oscilloscope for signal tracing and validation
Note: Most configuration steps are demonstrated using Simplicity Studio and the WiSeConnect SDK environment.
Common Use Cases#
You can use the Configurable Timer to:
Generate PWM signals for motor control, LED dimming, and actuator management.
Schedule periodic timing events or software triggers.
Capture and measure external signal characteristics such as pulse width or frequency.
Trigger interrupts at defined intervals for recurring tasks.
Generate custom waveforms for application-specific timing.
Count external pulses or digital events for system monitoring.
Where to Find More Information#
For more details, see the following sections and references: