Non-Volatile Memory Version 3 (NVM3) Architecture#
The SiWx917 NVM3 architecture uses a layered design that separates application logic, API interfaces, and hardware-level flash operations.
This modular approach allows developers to store and retrieve persistent data reliably without directly managing flash memory.


Layers#
1. Application Layer#
This top layer represents user applications that interact with NVM3 through APIs.
User NVM3 application:
Implements persistent storage for configuration data, credentials, and runtime states.NVM3 examples: Example projects in the WiSeConnect SDK demonstrate initialization, configuration, and data storage operations that use the NVM3 API.
2. API Layer#
This layer defines the interface between application code and the underlying driver.
NVM3 APIs (
nvm3.h):
Provide functions for initialization, object read and write, repacking, and maintenance.The API layer abstracts flash-specific implementation details to enable portable and reusable code.
3. Peripheral Driver Layer#
This layer connects NVM3 to the physical flash interface through the SiWx917’s high-performance domain.
QSPI instance (HP domain):
Serves as the bridge between the NVM3 driver and the QSPI hardware.Handles command sequencing, timing, and reliable access to on-chip or external flash.
4. Hardware Layer#
The hardware layer manages low-level flash operations such as read, write, and erase.
QSPI controller:
A dedicated peripheral that manages serial communication with internal or external flash memory.Executes flash access commands and manages timing, chip select, and signaling.
Flash memory (internal and external):
Internal flash: Up to 8 MB of embedded storage.
External QSPI flash: Up to 16 MB, connected via the QSPI controller.
Key Concepts in NVM3#
The following sections describe fundamental NVM3 concepts for SiWx917, explaining how data is stored, maintained, and protected to ensure long-term reliability.
Objects#
An NVM3 object is a persistent data unit stored in flash memory as a key–value pair.
Each key uniquely identifies an object within the NVM region.
Objects can be updated dynamically, and the driver maintains data consistency by using metadata such as versioning and status flags.
Object Types#
Regular data objects:
Store variable-length application data (such as, configuration parameters or sensor calibration).
Maximum size:NVM3_MAX_OBJECT_SIZE(typically 4 KB).Counter objects:
Store 32-bit integers used for atomic increment operations (ideal for event counters and usage tracking).
Object Handling#
On SiWx917, objects can reside in:
Internal embedded flash (up to 8 MB), or
External QSPI flash (up to 16 MB), accessed via the integrated QSPI controller.
Each write operation is atomic — incomplete writes due to power loss or reset are automatically discarded.
Invalid or replaced objects are later reclaimed during repacking to free space and reduce flash wear.
Repacking#
Repacking is the process of reclaiming storage space by consolidating valid objects and removing invalid or outdated data.
Triggered automatically when free space is low.
Can also be triggered manually using:
nvm3_repack(handle);
During repacking, valid objects are copied to a new flash page, and old pages are erased. This process reclaims space by discarding outdated or invalid data.
Execution time depends on:
Flash page erase duration
The time required to write the largest configured object
Note: On SiWx917, repacking occurs in the flash region managed by the QSPI controller.
Background repacking can be scheduled during idle periods to minimize system latency.
Caching#
NVM3 uses a software cache to accelerate object lookups and reduce flash access latency.
The cache stores object metadata, not the actual data.
The recommended cache size should equal or exceed the total number of active and recently deleted objects.
The cache significantly reduces access time, especially when using external QSPI flash.
Memory Placement#
Applications must allocate the NVM3 region carefully in flash memory.
Requirements#
Start address must align to a flash page boundary.
Total NVM region size must be a multiple of the flash page size.
NVM3 pages must not overlap with application code or OTA partitions.
| Minimum Pages | Approx. Flash Required |
|---|---|---|
208 bytes | 3 pages | 12 KB |
1900 bytes | 4 pages | 16 KB |
4096 bytes | 5 pages | 20 KB |
Note: When using external QSPI flash, ensure the NVM3 region does not overlap with OTA update or file system storage.
Bad Page Handling#
NVM3 continuously monitors flash health to ensure reliability.
If an erase or write operation fails:
Valid data is copied to a new page.
The damaged page is marked BAD and excluded from future use.
The write operation resumes safely on the new page.
This self-recovery mechanism ensures that SiWx917 applications remain reliable even as flash memory wears over time.
Core Components#
NVM3 on SiWx917 consists of two key components:
NVM3 Core#
Manages object read, write, delete, and repack operations.
Handles page allocation, wear leveling, and atomic updates.
Maintains data integrity across resets and power cycles.
Operates seamlessly with both internal flash and external flash via the QSPI controller.
NVM3 Default Instance#
Provides a preconfigured setup defining:
Cache size
Maximum object size (
NVM3_MAX_OBJECT_SIZE)Flash region boundaries
Automatic repack and cleanup behavior
The default instance simplifies integration for most SiWx917 applications, with options to customize memory layout and cache performance.
Note: Add NVM3 through the Software Components interface in Simplicity Studio.
Configuration details are available in the Initialization and Configuration section.
Directory Structure#
The following structure shows where NVM3 components are located in a typical WiSeConnect SDK project for SiWx917:
wiseconnect/ ├── examples/ │ └── si91x_soc/ │ └── service/ │ └── sl_si91x_nvm3_common_flash simplicity/ ├── platform/ │ └── emdrv/ │ └── nvm3/ | ├── inc/ | | └── nvm3.h │ └── src/ │ └── nvm3.c
Dependencies#
Before using NVM3, ensure the following software and hardware components are available and configured:
WiSeConnect Software Development Kit (SDK): Installed and configured in Simplicity Studio.
Simplicity Studio Configuration: Used to manage project and SDK settings.
UC (Universal Configurator): Sets NVM3 parameters.
Clock source and divider settings: Managed through the microcontroller unit (MCU) clock architecture for the Quad Serial Peripheral Interface (QSPI).
QSPI Controller: Provides the interface to flash memory.
Non-Volatile Memory (Flash): Stores persistent NVM3 data.