Synchronous Serial Interface (SSI) Architecture#
Peripheral Overview#
The Synchronous Serial Interface (SSI) on SiWx917 is a flexible, full-duplex synchronous serial controller.
It supports Serial Peripheral Interface (SPI), Synchronous Serial Protocol (SSP), and Microwire (µWire) standards, with optional dual- and quad-data lines for higher throughput. SSI integrates with Direct Memory Access (DMA) to offload the CPU and supports low-power operation depending on the selected instance and the M4 core power state.
SSI scales from high-bandwidth use cases, such as external flash memory and display controllers, to energy-efficient transfers where DMA minimizes CPU activity and allows the core to sleep.
General Description#
The SiWx917 device includes multiple configurable SSI controllers that support common synchronous serial protocols (SPI, SSP, Microwire).
Each instance can operate as either a primary that initiates communication or as a secondary that responds to an external controller.
On this SoC:
Two SSI instances support primary operation.
One SSI instance supports secondary operation.
Note: SSI instances cannot be operated simultaneously; only one SSI instance can be active at a time.
Key Features and Capabilities#
The SSI peripheral on SiWx917 is a high-performance, flexible serial controller that provides the following capabilities:
Protocol support: Operates as primary or secondary using SPI, SSP, or Microwire (µWire) protocols.
Dual/Quad support (primary): The HP SSI primary supports single, dual, and quad data lines. The ULP SSI primary supports single-bit operation.
Data frame size: Programmable 4–16-bit frame length. Microwire control-word length is also configurable (1–16 bits).
DMA and FIFO integration: Supports DMA handshake signals with programmable FIFO thresholds. Each FIFO is 16 words deep.
Interrupts: Maskable interrupts for TX empty/overflow, RX full/underflow/overflow, and multi-primary contention (if applicable).
Programmable RX sample delay: Adjusts sampling at high-speed operation to improve reliability.
Chip-select fan-out (primary): Up to four chip-select outputs from the HP SSI primary instance.
ULP SSI primary: The ULP SSI instance supports only one secondary device.
Clock configuration: Programmable CPOL and CPHA for SPI mode control.
High-speed operation:
HP SSI (Primary):
Up to 40 MHz in high-speed mode (posedge driving and posedge sampling) or 20 MHz in full-speed mode (negedge driving and posedge sampling)
SSI Secondary: Up to 20 MHz
ULP SSI Primary: Up to 10 MHz
SSI Architecture (High-Level)#
The SiWx917 SSI uses a programmable synchronous-serial engine with FIFO buffering, DMA handshakes, and interrupt control to achieve high throughput with minimal CPU overhead.


Figure: High-level SSI architecture.
Functional Blocks#
Component | Description |
|---|---|
APB Interface & Register Block | Provides access to SSI configuration and status registers via the AMBA APB bus. |
DMA Interface | Supports high-speed, non-blocking data transfers for both transmit (TX) and receive (RX) paths using DMA handshakes. |
Transmit/Receive FIFOs | Dual 16-word buffers for TX and RX. A hardware component in the SSI controller automatically manages data movement between the FIFOs and the SSI interface without software intervention. |
Transmit/Receive FIFOs | Dual 16-word buffers for TX and RX, managed by an internal state machine for smooth data flow. |
Shift Control Logic | Serializes transmit data and deserializes received data according to the selected frame format. |
Interrupt Logic | Generates maskable interrupts for TX/RX thresholds, overflow/underflow conditions, and completion events. |
Clock Prescaler | Programmable divider for generating the SSI serial clock, ensuring accurate timing in all modes. |
Why It Matters#
High performance: DMA and FIFOs reduce CPU involvement, allowing for continuous data streaming.
Deterministic timing: The prescaler and shift logic guarantee protocol-compliant edge control.
Simplified debugging: Status registers and interrupts streamline validation and troubleshooting.
Software Architecture#
This section describes the SSI software stack and how the software layers interact during configuration and data transfer.


Figure: SSI software layering showing control and data paths.
Software Layering Overview#
Layer | Description |
|---|---|
Application Layer | Contains user applications or example projects that use the SSI API to perform sensor communication, memory access, or display updates. |
Unified API Layer (WiSeConnect) | Provides high-level driver APIs for initialization, configuration (baud rate, frame format, data width, CPOL/CPHA), and data transfer, ensuring portability across SSI instances. |
CMSIS-Driver Layer | Implements the ARM® Cortex Microcontroller Software Interface Standard (CMSIS) SPI driver for RTOS compatibility and portability. |
Peripheral Driver Layer | Manages low-level register programming, FIFO thresholds, and interrupt servicing. |
Hardware Layer | Represents the physical SSI instances on the SiWx917 SoC: HP primary, ULP primary, and HP secondary. |
Directory Structure in WiSeConnect SDK#
wiseconnect/ ├── components/ │ └── device/ │ └── silabs/ │ └── si91x/ │ └── mcu/ │ └── drivers/ │ ├── cmsis_driver/ │ │ ├── CMSIS/Include/Driver_SPI.h │ │ ├── SPI.c │ │ └── SPI.h │ ├── peripheral_drivers/ │ │ ├── inc/rsi_spi.h │ │ └── src/rsi_spi.c │ └── unified_api/s │ ├── inc/sl_si91x_ssi.h │ └── src/sl_si91x_ssi.c └── examples/ └── si91x_soc/ └── peripheral/ ├── sl_si91x_ssi_master ├── sl_si91x_ssi_slave └── sl_si91x_ulp_ssi_master
Core Components#
SSI Primary (High-performance Primary)#
Purpose: Supports high-speed communication in the HP domain.
Features: Single, dual, and quad SPI modes.
Capabilities: Connects to up to four secondary devices.
Performance: Operates up to 40 MHz.
Typical Use Cases: External flash access, display interfaces, and high-rate sensor communication.
SSI ULP Primary (Ultra-low-power Primary)#
Purpose: Enables low-power communication in the ULP domain.
Features: Single-bit SPI mode.
Capabilities: Connects to one secondary device.
Performance: Operates up to 10 MHz.
Power Benefits: Supports DMA-based transfers while the MCU remains in a low-power (PS2) state.
Typical Use Cases: Battery-powered systems requiring background or sleep-mode data exchange.
SSI Secondary#
Purpose: Operates as a programmable secondary peripheral.
Features: Supports all SPI modes and framing protocols.
Capabilities: Provides full-duplex communication.
Typical Use Cases: Device-to-device communication and multi-primary networked systems.
Clock Architecture and Timing#
The SSI clock system manages synchronization between the SSI input clock (ssi_clk), peripheral clock (pclk), and serial clock output (sclk_out).
Clock Domain Relationships#
The SSI input clock (
ssi_clk) must not exceed the APB clock (pclk) for reliable synchronization.When
pclkandssi_clkare asynchronous, synchronization logic is automatically enabled.In primary mode, the maximum frequency of the serial clock output (
sclk_out) is one-half the frequency ofssi_clk.The shift logic samples data on one edge and drives it on the opposite edge.
Fsclk_out = Fssi_clk / SCKDV
Parameters#
Parameter | Description |
|---|---|
| Serial clock output frequency |
| SSI input clock frequency |
| A bit field in the programmable register BAUDR, holding any even value in the range 0 to 65,534. If SCKDV is 0, then sclk_out is disabled |
Frequency Restrictions#
Primary Mode:
Fssi_clk ≥ 2 × (max Fsclk_out)Secondary Mode:
Fssi_clk ≤ 4 × (max Fsclk_in)
Operation Modes#
This section describes the operation modes of the SSI on the SiWx917.
Primary Mode#
In primary mode, the SSI peripheral initiates and controls all data transfers.
The primary generates the clock and manages communication with connected secondary devices.


Figure: SSI primary device configuration.
SPI Frame Format#
A SPI frame asserts the selected chip-select line, shifts a programmed 4–16-bit word MSB first (CTRLR0.DFS_32), and maintains continuous clocking if configured for back-to-back frames.
The chip-select (SS) is de-asserted after the final bit unless configured otherwise.
The internal clock drives transmit data and samples received data.
The clock stops automatically when idle.
Frame Format for Motorola SPI with SCPH = 0

Frame Format for Motorola SPI with SCPH = 1

Clock polarity (CPOL) and phase (CPHA) define the SPI mode (0–3):
Mode | CPOL | CPHA | Idle SCLK | Data Captured On | Data Changes On |
|---|---|---|---|---|---|
0 | 0 | 0 | Low | Rising edge | Falling edge |
1 | 0 | 1 | Low | Falling edge | Rising edge |
2 | 1 | 0 | High | Falling edge | Rising edge |
3 | 1 | 1 | High | Rising edge | Falling edge |
Dual and Quad SPI Modes#
The SSI supports dual and quad SPI operation to increase data throughput by transferring multiple bits per clock cycle.
Quad SPI Frame Format#
A quad SPI transaction is divided into four configurable phases:
Instruction Phase – Sends the command to the target device (length and width configurable).
Address Phase – Sends the target address using one, two, or four lines.
Wait-Cycle Phase – Inserts programmable wait cycles for timing at high frequencies.
Data Phase – Transfers data to or from memory using one, two, or four lines.


Table: Data Phase Configuration vs. Quad-SPI Functional Modes
Functional Mode | Instruction Lines | Address Lines | Data Lines |
|---|---|---|---|
Standard | 1 | 1 | 1 |
Dual | 1 or 2 | 1 or 2 | 2 |
Quad | 1 or 4 | 1 or 4 | 4 |
Instruction and Address Phase Formats in Dual/Quad SPI Modes#
The transfer format is controlled by the TRANS_TYPE field.
TRANS_TYPE | Instruction Transfer Format | Address Transfer Format | Description | Dual SPI Command Format Diagram | Quad SPI Command Format Diagram |
|---|---|---|---|---|---|
00 | Standard SPI | Standard SPI | Instruction and address both use single-bit SPI. |
|
|
01 | Standard SPI | Dual/Quad | Instruction in Standard SPI, address in Dual/Quad. |
|
|
10 | Dual/Quad | Dual/Quad | Both instruction and address in Dual/Quad. |
|
|
Write Operation (Dual/Quad Modes)#
A write transaction includes:
Instruction phase
Address phase
Data phase
Configuration Fields:
CTRLR0.SPI_FRF— Selects data-line width (standard/dual/quad)SPI_CTRLR0.INST_LandSPI_CTRLR0.ADDR_L— Define instruction and address lengthsCTRLR0.DFS_32— Sets the data-frame size (4–16 bits)
Read Operation (Dual/Quad Modes)#
A read transaction includes:
Instruction phase
Address phase
Wait cycles (
SPI_CTRLR0.WAIT_CYCLES)Data phase
Configuration Fields:
CTRLR0.SPI_FRF— Selects data-line width (standard/dual/quad).SPI_CTRLR0.TRANS_TYPE— Sets instruction and address transfer types.SPI_CTRLR0.WAIT_CYCLES— Defines dummy cycles between address and data.CTRLR1.NDF— Specifies number of data frames to receive.CTRLR0.DFS_32— Sets data-frame size (4–16 bits).
Achievable Frequency#
In serial synchronous interface (SSI) dual and quad modes, direct memory access (DMA) operation can achieve the effective clock frequency calculated by the following formula:
ssi_frequency = (Fcpu × data_width) / (16 × SPI_mode)
Where:
Fcpuis the CPU clock frequency.data_widthis the configured data width in bits (for example, 8).SPI_modeis the number of data lines used: 2 for dual mode or 4 for quad mode.
Example: If Fcpu is 180 MHz, data_width is 8, and SPI_mode is 4 (quad mode), the achieved frequency will be 22.5 MHz.
Dependencies#
Hardware Dependencies#
GPIO Controller: Configures SCLK, chip-select lines, and up to four data lines (D0–D3).
DMA Controller: Enables high-throughput, non-blocking data transfers.
Software Dependencies#
sl_si91x_ssi– Core driver for initialization, configuration, and transfer operations.sl_si91x_gpio– Manages pin configuration and routing.sl_si91x_dma– Provides DMA support for continuous or high-speed transfers.
The Simplicity Studio Project Configurator manages all dependencies, including clock, power, GPIO, and DMA components automatically.