UART and USART Architecture#

The SiWx917 includes three Universal Asynchronous Receiver/Transmitter (UART) controllers:

  • USART0 (UART0): Located in the MCU High-Performance (HP) domain. Operates as a classic UART (asynchronous) or as a USART (synchronous/asynchronous).

  • UART1: Located in the HP domain. Operates as an asynchronous UART.

  • ULP_UART: Located in the Ultra-Low-Power (ULP) subsystem. Optimized for low-power, always-on communication use cases.

These peripherals provide reliable serial communication for sensors, modems, and host interfaces across performance and low-power domains.

UART Data Format Overview#

A UART/USART serial frame defines the structure for transmitting one character.

The frame can include configurable data bits, parity, and stop bits depending on communication requirements.

UART Data FormatUART Data Format
Figure: UART Serial Data Frame Format

UART Block Diagram Overview#

The UART block diagram illustrates internal transmit, receive, and control paths, including FIFO buffers and status logic.

UART Block DiagramUART Block Diagram
Figure: UART Internal Block Diagram

USART Block Diagram Overview#

The USART block diagram expands UART functionality by adding synchronous communication logic, including clock generation and duplex modes.

USART Block DiagramUSART Block Diagram
Figure: USART Internal Block Diagram

UART and USART Software Architecture#

The UART/USART software architecture for SiWx917 is modular and layered, ensuring portability and scalability across projects.

UART/USART Software Architecture DiagramUART/USART Software Architecture Diagram
Figure: UART/USART Software Architecture Stack

Core Components#

The UART/USART driver stack consists of the following layers:

Layer

Description

Application Layer

User-level application or example code that calls the UART/USART APIs.

SL Driver Layer

High-level driver providing unified APIs for initialization, configuration, and data transfer.

CMSIS-Driver Layer

ARM-standardized interface for portability and middleware integration.

Peripheral Driver Layer

Low-level driver handling register access, interrupt management, and FIFO control.

Hardware Layer

The physical UART/USART peripheral within the SiWx917 SoC.

Benefits of the Layered Architecture

  • Abstracts hardware complexity with a consistent API across UART and USART instances.

  • Simplifies modular and reusable code development.

  • Supports both high-performance and low-power modes.

  • Enables efficient DMA-driven communication.

  • Maintains clear separation of responsibilities for better maintainability and debugging.

Example Directory Structure (wiseconnect3)#

wiseconnect3/
├── cmsis_driver/
│   ├── usart.c
│   └── usart.h
├── peripheral_drivers/
│   ├── rsi_usart.c
│   └── rsi_usart.h
├── unified_api/
│   ├── sl_si91x_usart.c
│   └── sl_si91x_usart.h
├── examples/
    ├── sl_si91x_uart/
    ├── sl_si91x_ulp_uart/
    ├── sl_si91x_usart_async/
    ├── sl_si91x_usart_sync_master/
    └── sl_si91x_usart_sync_slave/

Clock Architecture and Timing#

The UART/USART peripheral operates using a programmable clock source.
The baud rate is derived from the input clock and configured through hardware registers.

UART and USART Variants#

High-Performance UART/USART#

  • Purpose: Provides serial communication for peripherals, modems, and data sets.

  • Features:

    • Multi-drop RS485

    • 5- to 8-bit character encoding with parity and configurable stop bits

    • Hardware auto flow control (RTS/CTS)

    • Programmable baud rate

    • FIFO and DMA support

    • Prioritized interrupts

  • Performance:

    • Up to 921,600 bps in UART mode

    • Up to 20 Mbps in USART mode

  • Use cases:

    • Console output

    • Sensor interfaces

    • External module communication

Ultra-Low-Power (ULP) UART#

  • Purpose: Provides energy-efficient communication during low-power modes.

  • Features:

    • Basic UART mode

    • DMA support in PS2 state

    • Wakeup through peripheral interrupt

    • No RS485 or auto flow control

  • Performance:

    • Suitable for low-power applications

  • Use cases:

    • Low-power data logging

    • Wakeup signaling

Supported Operation Modes#

  • UART mode:

    • Asynchronous communication with start and stop bits

    • Optional parity

    • Programmable baud rate

  • USART mode:

    • Supports both synchronous and asynchronous communication

    • In synchronous mode, devices can act as master or slave

    • Supports full-duplex and half-duplex (single-wire) communication

Supported Features#

UART Controllers#

  • Multi-drop RS485 interface support

  • 5-, 6-, 7-, and 8-bit character encoding with even, odd, or no parity

  • Configurable stop bits: 1, 1.5 (with 5-bit encoding), and 2

  • Hardware auto flow control (RTS/CTS)

  • Programmable baud rate, calculated as:
    serial clock frequency / (16 × divisor)

    • Maximum: 921,600 bps with a 118 MHz UART input clock

  • Standard baud rates: 300 to 921,600

  • Programmable fractional baud rate with support up to 5 Mbps

  • Programmable FIFO thresholds, maximum FIFO depth of 16, with DMA support

  • Prioritized interrupt identification

Note: RTS and CTS must both be enabled. Standalone RTS/CTS is not supported.

ULP UART#

  • DMA support in PS2 state

  • Auto flow control (RTS/CTS) is supported only when using non-ROM Uart code.

Note: ULP_UART does not support RS485.

USART Controller#

  • Supports synchronous and asynchronous modes

  • Provides full-duplex and half-duplex (single-wire) communication

  • Supports 5–8 bit character widths (plus 9-bit serial data support)

  • Offers baud rates up to 7.3 Mbps (UART mode, 118 MHz input clock) and 20 Mbps (USART mode)

  • Provides programmable FIFO thresholds with a maximum FIFO depth of 16 and DMA support

  • Generates interrupts for multiple events

RS485 Feature#

The SiWx917 UART/USART peripheral supports RS485 communication for multi-drop and industrial serial applications.

Key features include:

  • Dedicated driver enable (DE) and receiver enable (~RE) signals for bus control

  • Hardware and software half-duplex (RS485) and full-duplex (RS422) modes

  • 9-bit addressing for multi-slave setups

For a complete RS485 example, see UART RS485 Example.

Transmission and Reception#

UART#

  • 9-bit data transfer:
    The UART supports 9-bit frames for multiprocessor (multi-drop) links. The 9th bit tags bytes as address (9th bit = 1) or data (9th bit = 0).

  • Transmit modes:

    • Mode 0 (hardware address register): Write the address to the Transmit Address Register (TAR); write data bytes to the normal TX register(s) (THR/STHR).

    • Mode 1 (software packing): Write both address and data via THR/STHR; software sets/clears the 9th-bit marker per byte.

  • Receive path:

    • Hardware address match: Incoming address bytes are compared with the Receive Address Register (RAR). When matched, subsequent data bytes are admitted to RxFIFO; an address-received status/interrupt (e.g., LSR[8]) is raised.

    • Software match: Your code evaluates the received address and may discard/reset the RxFIFO if the address is not of interest.

Note: Use 9-bit mode when multiple targets share the same bus and you want hardware to filter traffic to only the addressed node.

USART — Synchronous and Asynchronous Modes#

  • Asynchronous mode: Standard UART framing with start/stop bits and optional parity (same behavior as UART).

  • Synchronous mode: Clocked transfer using a dedicated serial clock line; no start/stop bits. One device acts as the controller (leader) supplying the clock, the other as the target (follower). Supports full-duplex or half-duplex (single-wire) configurations, depending on setup.

Note: Choose USART synchronous when you need clocked, low-latency transfers between two devices; choose asynchronous (UART or USART-async) for classic serial links without a shared clock.

Interrupts#

The UART/USART blocks generate prioritized interrupts. Typical sources include:

  • Receiver line status (errors): framing, parity, overrun

  • Receiver data available: Rx FIFO above threshold

  • Character timeout: no new Rx data for a programmed interval (FIFO mode)

  • Transmitter holding register empty (THRE): ready for the next byte/word

  • Modem status: CTS/DSR/RI/DCD changes (where applicable)

  • Busy detect: transmitter/shift logic still active

Enable or disable each source via the Interrupt Enable Register (IER) and read the Interrupt Identification Register (IIR) to identify the active interrupt.

Auto Flow Control#

  • Auto RTS: automatically de-asserts RTS when the Rx FIFO exceeds the threshold, and re-asserts when it falls below.

  • Auto CTS: automatically pauses transmission when CTS is inactive and resumes when CTS is asserted.

Note: RTS and CTS must be enabled together for hardware auto flow control; standalone RTS-only or CTS-only operation isn’t supported.

Register Summary (Base Addresses)#

High-Performance (HP) domain:

  • UART0: 0x4400_0000

  • USART0: 0x4400_0100

  • UART1: 0x4502_0000

Ultra-Low-Power (ULP) domain:

  • ULP_UART: 0x2404_1800

Dependencies#

The UART/USART peripheral depends on both hardware and software interfaces for proper operation.

Hardware Dependencies#

  • General-purpose input/output (GPIO) controller: Routes UART/USART signals (TX, RX, RTS, CTS) to physical pins.

  • Direct memory access (DMA) controller: Enables non-blocking, high-throughput data transfers.

Software Dependencies#

  • sl_si91x_usart: Core driver for initialization, configuration, and data transfer.

  • sl_si91x_gpio: GPIO driver for configuring pin assignments and signal routing.

  • sl_si91x_dma: DMA driver for non-blocking, high-speed data transfers.

Simplicity Studio Project Configurator automatically manages clock, power, GPIO, and DMA dependencies when you add a UART/USART component.