EFR32 Series 1 Application Notes#
Hardware Design#
Application Note | Title |
|---|---|
EFM32 and EFR32 Wireless Gecko Series 1 Hardware Design Considerations | |
EFR32 Series 1 Layout Design Guide | |
EFR32 Series 1 2.4 GHz Matching Guide | |
EFR32 Series 1 sub-GHz Matching Guide | |
EFR32 Series 1 sub-GHz Discrete Matching Solutions | |
EFR32 Series 1 Minimal BOM |
Evaluation and Manufacturing#
Application Note | Title |
|---|---|
Debugging and Programming Interfaces for Custom Designs | |
Measuring Power Consumption on Wireless Gecko Devices | |
EFR32 Receive and Transmit Current Measurements | |
Manufacturing Test Overview |
Integrated Passive Devices for EFR32 Series 1#
Application Note | Title |
|---|---|
Integrated Passive Devices for EFR32 Series 1 Sub-GHz RF Matching | |
Johanson 434 MHz IPDs for EFR32 Series 1 Wireless SOCs | |
Murata 434 MHz IPDs for EFR32 Series 1 Wireless SOCs | |
Johanson 868 MHz IPDs for EFR32 Series 1 Wireless SOCs | |
Murata 868 MHz IPDs for EFR32 Series 1 Wireless SOCs |
Application Specific Hardware Guidance#
Application Note | Title |
|---|---|
For Z-Wave specific hardware guidance, see this page. |