SL SI91X Crypto common utility file.
License#
Copyright 2023 Silicon Laboratories Inc. www.silabs.com
SPDX-License-Identifier: Zlib
The licensor of this software is Silicon Laboratories Inc.
This software is provided 'as-is', without any express or implied warranty. In no event will the authors be held liable for any damages arising from the use of this software.
Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:
The origin of this software must not be misrepresented; you must not claim that you wrote the original software. If you use this software in a product, an acknowledgment in the product documentation would be appreciated but is not required.
Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.
This notice may not be removed or altered from any source distribution.
/***************************************************************************/ /**
* @file
* @brief SL SI91X Crypto common utility file
*******************************************************************************
* # License
* <b>Copyright 2023 Silicon Laboratories Inc. www.silabs.com</b>
*******************************************************************************
*
* SPDX-License-Identifier: Zlib
*
* The licensor of this software is Silicon Laboratories Inc.
*
* This software is provided 'as-is', without any express or implied
* warranty. In no event will the authors be held liable for any damages
* arising from the use of this software.
*
* Permission is granted to anyone to use this software for any purpose,
* including commercial applications, and to alter it and redistribute it
* freely, subject to the following restrictions:
*
* 1. The origin of this software must not be misrepresented; you must not
* claim that you wrote the original software. If you use this software
* in a product, an acknowledgment in the product documentation would be
* appreciated but is not required.
* 2. Altered source versions must be plainly marked as such, and must not be
* misrepresented as being the original software.
* 3. This notice may not be removed or altered from any source distribution.
*
******************************************************************************/
#pragma once
/******************************************************
* Constants
******************************************************/
#define SL_SI91X_MAX_DATA_SIZE_IN_BYTES 1400 ///< Maximum length of the message in bytes that can be handled in one go
#define SL_SI91X_MAX_DATA_SIZE_IN_BYTES_FOR_CCM \
1200 ///< Maximum length of the CCM message in bytes that can be handled in one go
#define SL_SI91X_MAX_DATA_SIZE_IN_BYTES_FOR_CHACHAPOLY \
1200 ///< Maximum length of the CHACHAPOLY message in bytes that can be handled in one go
#define SL_SI91X_IV_SIZE 16 ///< Length of the initialization vector in bytes
#define SL_SI91X_KEY_BUFFER_SIZE 32 ///< Key size in bytes
/// Flags to determine the chunk being handled in the API
#define FIRST_CHUNK BIT(0)
#define MIDDLE_CHUNK BIT(1)
#define LAST_CHUNK BIT(2)
/// Key slot for Built in keys
typedef enum {
SL_SI91X_KEY_SLOT_1 = 1, ///< M4 OTA key slot
SL_SI91X_KEY_SLOT_2 ///< M4 Public key slot
} sl_si91x_crypto_key_slot_t;
/// Key size for Built in keys
typedef enum {
SL_SI91X_KEY_SIZE_1 = 32, ///< M4 OTA key size
SL_SI91X_KEY_SIZE_2 = 96 ///< M4 Public key size
} sl_si91x_crypto_key_size_t;
/// Key types
typedef enum {
SL_SI91X_TRANSPARENT_KEY = 0, ///< Plain key
SL_SI91X_WRAPPED_KEY, ///< Wrapped version of the plain key. To use the wrapped keys security should be enabled in the module.
SL_SI91X_BUILT_IN_KEY ///< Firmware built in keys
} sl_si91x_crypto_key_type_t;
/// Wrap IV mode
typedef enum {
SL_SI91X_WRAP_IV_ECB_MODE = 0, ///< Wrap IV using ECB mode
SL_SI91X_WRAP_IV_CBC_MODE ///< Wrap IV using CBC mode
} sl_si91x_crypto_wrap_mode_t;
/// Crypto Algorithms
typedef enum {
AES = 2, ///< AES
SHA = 4, ///< SHA
HMAC_SHA = 5, ///< HMAC
DH = 14, ///< DH
ECDH = 15, ///< ECDH
SHA3 = 16, ///< SHA3
CHACHAPOLY = 17, ///<CHACHAPOLY
GCM = 18, ///< GCM
WRAP = 20, ///< WRAP
TRNG = 21, ///< TRNG
CCM = 31 ///< CCM
} sl_si91x_crypto_algorithm_type_t;
Macros#
Maximum length of the message in bytes that can be handled in one go.
Maximum length of the CCM message in bytes that can be handled in one go.
Maximum length of the CHACHAPOLY message in bytes that can be handled in one go.
Length of the initialization vector in bytes.
Key size in bytes.
Flags to determine the chunk being handled in the API.
Enumerations#
Key size for Built in keys.
Key types.
Crypto Algorithms.
Enumeration Documentation#
sl_si91x_crypto_key_slot_t#
sl_si91x_crypto_key_slot_t
Key slot for Built in keys.
| Enumerator | |
|---|---|
| SL_SI91X_KEY_SLOT_1 | M4 OTA key slot. |
| SL_SI91X_KEY_SLOT_2 | M4 Public key slot. |
sl_si91x_crypto_key_size_t#
sl_si91x_crypto_key_size_t
Key size for Built in keys.
| Enumerator | |
|---|---|
| SL_SI91X_KEY_SIZE_1 | M4 OTA key size. |
| SL_SI91X_KEY_SIZE_2 | M4 Public key size. |
sl_si91x_crypto_key_type_t#
sl_si91x_crypto_key_type_t
Key types.
| Enumerator | |
|---|---|
| SL_SI91X_TRANSPARENT_KEY | Plain key. |
| SL_SI91X_WRAPPED_KEY | Wrapped version of the plain key. To use the wrapped keys security should be enabled in the module. |
| SL_SI91X_BUILT_IN_KEY | Firmware built in keys. |
sl_si91x_crypto_wrap_mode_t#
sl_si91x_crypto_wrap_mode_t
Wrap IV mode.
| Enumerator | |
|---|---|
| SL_SI91X_WRAP_IV_ECB_MODE | Wrap IV using ECB mode. |
| SL_SI91X_WRAP_IV_CBC_MODE | Wrap IV using CBC mode. |
sl_si91x_crypto_algorithm_type_t#
sl_si91x_crypto_algorithm_type_t
Crypto Algorithms.
| Enumerator | |
|---|---|
| AES | AES. |
| SHA | SHA. |
| HMAC_SHA | HMAC. |
| DH | DH. |
| ECDH | ECDH. |
| SHA3 | SHA3. |
| CHACHAPOLY | CHACHAPOLY. |
| GCM | GCM. |
| WRAP | WRAP. |
| TRNG | TRNG. |
| CCM | CCM. |