License#
Copyright 2019 Silicon Laboratories Inc. www.silabs.com
SPDX-License-Identifier: Zlib
The licensor of this software is Silicon Laboratories Inc.
This software is provided 'as-is', without any express or implied warranty. In no event will the authors be held liable for any damages arising from the use of this software.
Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:
The origin of this software must not be misrepresented; you must not claim that you wrote the original software. If you use this software in a product, an acknowledgment in the product documentation would be appreciated but is not required.
Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.
This notice may not be removed or altered from any source distribution.
/***************************************************************************/ /**
* @file
* @brief
*******************************************************************************
* # License
* <b>Copyright 2019 Silicon Laboratories Inc. www.silabs.com</b>
*******************************************************************************
*
* SPDX-License-Identifier: Zlib
*
* The licensor of this software is Silicon Laboratories Inc.
*
* This software is provided 'as-is', without any express or implied
* warranty. In no event will the authors be held liable for any damages
* arising from the use of this software.
*
* Permission is granted to anyone to use this software for any purpose,
* including commercial applications, and to alter it and redistribute it
* freely, subject to the following restrictions:
*
* 1. The origin of this software must not be misrepresented; you must not
* claim that you wrote the original software. If you use this software
* in a product, an acknowledgment in the product documentation would be
* appreciated but is not required.
* 2. Altered source versions must be plainly marked as such, and must not be
* misrepresented as being the original software.
* 3. This notice may not be removed or altered from any source distribution.
*
******************************************************************************/
#pragma once
#include "sl_si91x_constants.h"
#include "sl_wifi_host_interface.h"
#include <stdint.h>
/// Flag to indicate that the response status of the command is expected
#define SI91X_PACKET_RESPONSE_STATUS (1 << 0)
/// Flag to indicate that the response packet of the command is expected
#define SI91X_PACKET_RESPONSE_PACKET (1 << 1)
/// Flag to indicate that all the packet tx has to be suspended until the corresponding command response is received
#define SI91X_PACKET_GLOBAL_QUEUE_BLOCK (1 << 3)
/// Flag to indicate that host would receive the response from firmware in asynchronous manner.
#define SI91X_PACKET_WITH_ASYNC_RESPONSE (1 << 4)
typedef enum {
SI91X_COMMON_CMD = 0, ///< SI91X Common Command
SI91X_WLAN_CMD = 1, ///< SI91X Wireless LAN Command
SI91X_NETWORK_CMD = 2, ///< SI91X Network Command
SI91X_SOCKET_CMD = 3, ///< SI91X Socket Command
SI91X_BT_CMD = 4, ///< SI91X Bluetooth Command
SI91X_CMD_MAX ///< SI91X Maximum Command value
} sl_si91x_command_type_t;
/// Si91x queue types
typedef enum {
// SI91X command queue types
// Note: The values of the command queue type should be
// in sync with that of sl_si91x_command_type_t
SI91X_COMMON_CMD_QUEUE = 0, ///< SI91X common Command queue
SI91X_WLAN_CMD_QUEUE = 1, ///< SI91X Wireless LAN Command queue
SI91X_NETWORK_CMD_QUEUE = 2, ///< SI91X Network Command queue
SI91X_SOCKET_CMD_QUEUE = 3, ///< SI91X Socket Command queue
SI91X_BT_CMD_QUEUE = 4, ///< SI91X Bluetooth Command queue
// SI91X response queue types
SI91X_COMMON_RESPONSE_QUEUE = 5, ///< SI91X common Command response queue
SI91X_WLAN_RESPONSE_QUEUE = 6, ///< SI91X Wireless LAN Command response queue
SI91X_NETWORK_RESPONSE_QUEUE = 7, ///< SI91X Network Command response queue
SI91X_SOCKET_RESPONSE_QUEUE = 8, ///< SI91X Socket Command response queue
SI91X_BT_RESPONSE_QUEUE = 9, ///< SI91X Bluetooth Command response queue
// All SI91X WLAN Async Events use this queue
SI91X_WLAN_EVENT_QUEUE = 10, ///< SI91X Wireless LAN Asynchronous response queue
// All SI91X Network Async Events use this queue
SI91X_NETWORK_EVENT_QUEUE = 11, ///< SI91X Network Asynchronous response queue
SI91X_SOCKET_EVENT_QUEUE = 12, ///< SI91X Asynchronous Sockets events queue
// ALL SOC rx packets use this queue
CCP_M4_TA_RX_QUEUE = 13, ///< SI91X M4 Receive queue
SI91X_QUEUE_MAX ///< SI91X Maximum queue type
} sl_si91x_queue_type_t;
/** \addtogroup SL_SI91X_TYPES
* @{
* */
/// Si91x command types
/// Si91x band mode.
/// @note Only 2.4 GHz currently supported.
typedef enum {
SL_SI91X_WIFI_BAND_2_4GHZ = 0, ///< 2.4GHz WiFi band
SL_SI91X_WIFI_BAND_5GHZ = 1, ///< 5GHz WiFi band (not currently supported)
SL_SI91X_WIFI_DUAL_BAND = 2 ///< both 2.4GHz and 5GHZ WiFi band (not currently supported)
} sl_si91x_band_mode_t;
/// Si91x region code.
/// @note Singapore region not currently supported.
typedef enum {
DEFAULT_REGION, ///< Factory default region
US, ///< United States
EU, ///< European Union
JP, ///< Japan
WORLD_DOMAIN, ///< World wide domain
KR, ///< Korea
SG ///< Singapore (not currently supported)
} sl_si91x_region_code_t;
/// Si91x Timeout types
typedef enum {
SL_SI91X_AUTHENTICATION_ASSOCIATION_TIMEOUT =
0, ///< Used for setting association and authentication timeout request in millisecs
SL_SI91X_CHANNEL_ACTIVE_SCAN_TIMEOUT, ///< Used for setting active scan time for per channel in millisecs
SL_SI91X_KEEP_ALIVE_TIMEOUT ///< Used for setting WLAN keep alive time in seconds
} sl_si91x_timeout_type_t;
/// Si91x Wi-Fi VAP ID
typedef enum {
SL_SI91X_WIFI_CLIENT_VAP_ID, ///< Wi-Fi Client VAP ID
SL_SI91X_WIFI_AP_VAP_ID, ///< Wi-Fi Access point VAP ID
} sl_si91x_wifi_vap_id_t;
// TA RSI_COMMON_REQ_OPERMODE command request structure
// Note: refer sl_wifi_device.h for complete bit map details
/// Si91x boot configuration structure
typedef struct {
uint16_t oper_mode; ///< operation mode, one of the values from @ref sl_si91x_operation_mode_t.
uint16_t coex_mode; ///< coex mode, one of the values from @ref sl_si91x_coex_mode_t.
uint32_t feature_bit_map; ///< Feature bit map, @ref SI91X_FEATURE_BITMAP
uint32_t tcp_ip_feature_bit_map; ///< TCP/IP feature bit map, @ref SI91X_TCP_IP_FEATURE_BITMAP
uint32_t custom_feature_bit_map; ///< Custom feature bit map, @ref SI91X_CUSTOM_FEATURE_BITMAP
uint32_t ext_custom_feature_bit_map; ///< Extended custom feature bit map, @ref SI91X_EXTENDED_CUSTOM_FEATURE_BITMAP
uint32_t bt_feature_bit_map; ///< BT featured bit map, @ref SI91X_BT_FEATURE_BITMAP
uint32_t ext_tcp_ip_feature_bit_map; ///< Extended tcp/ip feature bit map, @ref SI91X_EXTENDED_TCP_IP_FEATURE_BITMAP
uint32_t ble_feature_bit_map; ///< BLE feature bitmap, @ref SI91X_BLE_FEATURE_BITMAP
uint32_t ble_ext_feature_bit_map; ///< BLE extended feature bit map, @ref SI91X_EXTENDED_BLE_CUSTOM_FEATURE_BITMAP
uint32_t config_feature_bit_map; ///< Config feature bit map, @ref SI91X_CONFIG_FEATURE_BITMAP
} sl_si91x_boot_configuration_t;
/// Timeout Configuration Structure
typedef struct {
uint16_t
active_chan_scan_timeout_value; ///< Time spent on each channel when performing active scan (milliseconds). Default value of 100 millisecs is used when SL_WIFI_DEFAULT_ACTIVE_CHANNEL_SCAN_TIME is passed.
uint16_t
auth_assoc_timeout_value; ///< Authentication and association timeout value. Default value of 300 millisecs is used when SL_WIFI_DEFAULT_AUTH_ASSOCIATION_TIMEOUT is passed.
uint16_t
keep_alive_timeout_value; ///< Keep Alive Timeout value. Default value of 30 secs is used when SL_WIFI_DEFAULT_KEEP_ALIVE_TIMEOUT is passed
} sl_si91x_timeout_t;
/// Si917 specific Wi-Fi module state statistics
#pragma pack(1)
typedef struct {
uint32_t timestamp; ///< Timestamp
uint8_t state_code; ///< State code
uint8_t reason_code; ///< Reason code
uint8_t channel; ///< Channel number
uint8_t rssi; ///< RSSI VALUE
uint8_t bssid[6]; ///< BSSID
} sl_si91x_module_state_stats_response_t;
#pragma pack()
/** @} */
#if defined(__Keil)
#pragma anon_unions
#endif
// driver TX/RX packet structure
/// Si91x packet structure
typedef struct {
union {
struct {
uint16_t length; ///< Length of data
uint16_t command; ///< Si91x command type
uint8_t unused
[12]; ///< Contains command status and other additional information.Unused for TX and only used for rx packets
};
uint8_t desc[16]; ///< Si91x packet header
}; ///< Command header
uint8_t data[]; ///< Data to be transmitted or received
} sl_si91x_packet_t;
/// Si91x queue packet structure
typedef struct {
sl_wifi_buffer_t *host_packet; ///< Si91x host buffer
uint8_t firmware_queue_id; ///< Si91x firmware queue id
sl_si91x_command_type_t command_type; ///< Si91x command type
uint16_t packet_id; ///< Packet id, used internally to track packets
uint8_t flags; ///< One of the values from SI91X packet response flags
uint16_t frame_status; ///< Si91x command status
void *sdk_context; ///< sdk context, unused internally to invoke user callbacks
int32_t
sl_si91x_socket_id; ///< socket_id, used only for SI91X_SOCKET_CMD queue to update socket_id in command trace of bus thread.
} sl_si91x_queue_packet_t;
/// TA buffer allocation command parameters
/// The summation of the all three ratios should max 10 and the ratio should be in decimal value
typedef struct {
uint8_t tx_ratio_in_buffer_pool; ///< tx ratio
uint8_t rx_ratio_in_buffer_pool; ///< rx ratio
uint8_t global_ratio_in_buffer_pool; ///< global ratio
} sl_si91x_dynamic_pool;
Modules#
sl_si91x_module_state_stats_response_t
Macros#
Flag to indicate that the response status of the command is expected.
Flag to indicate that the response packet of the command is expected.
Flag to indicate that all the packet tx has to be suspended until the corresponding command response is received.
Flag to indicate that host would receive the response from firmware in asynchronous manner.
Enumerations#
Si91x queue types.
Si91x command types Si91x band mode.
Si91x Timeout types.
Enumeration Documentation#
sl_si91x_command_type_t#
sl_si91x_command_type_t
| Enumerator | |
|---|---|
| SI91X_COMMON_CMD | SI91X Common Command. |
| SI91X_WLAN_CMD | SI91X Wireless LAN Command. |
| SI91X_NETWORK_CMD | SI91X Network Command. |
| SI91X_SOCKET_CMD | SI91X Socket Command. |
| SI91X_BT_CMD | SI91X Bluetooth Command. |
| SI91X_CMD_MAX | SI91X Maximum Command value. |
sl_si91x_queue_type_t#
sl_si91x_queue_type_t
Si91x queue types.
| Enumerator | |
|---|---|
| SI91X_COMMON_CMD_QUEUE | SI91X common Command queue. |
| SI91X_WLAN_CMD_QUEUE | SI91X Wireless LAN Command queue. |
| SI91X_NETWORK_CMD_QUEUE | SI91X Network Command queue. |
| SI91X_SOCKET_CMD_QUEUE | SI91X Socket Command queue. |
| SI91X_BT_CMD_QUEUE | SI91X Bluetooth Command queue. |
| SI91X_COMMON_RESPONSE_QUEUE | SI91X common Command response queue. |
| SI91X_WLAN_RESPONSE_QUEUE | SI91X Wireless LAN Command response queue. |
| SI91X_NETWORK_RESPONSE_QUEUE | SI91X Network Command response queue. |
| SI91X_SOCKET_RESPONSE_QUEUE | SI91X Socket Command response queue. |
| SI91X_BT_RESPONSE_QUEUE | SI91X Bluetooth Command response queue. |
| SI91X_WLAN_EVENT_QUEUE | SI91X Wireless LAN Asynchronous response queue. |
| SI91X_NETWORK_EVENT_QUEUE | SI91X Network Asynchronous response queue. |
| SI91X_SOCKET_EVENT_QUEUE | SI91X Asynchronous Sockets events queue. |
| CCP_M4_TA_RX_QUEUE | SI91X M4 Receive queue. |
| SI91X_QUEUE_MAX | SI91X Maximum queue type. |
sl_si91x_band_mode_t#
sl_si91x_band_mode_t
Si91x command types Si91x band mode.
Note
Only 2.4 GHz currently supported.
| Enumerator | |
|---|---|
| SL_SI91X_WIFI_BAND_2_4GHZ | 2.4GHz WiFi band |
| SL_SI91X_WIFI_BAND_5GHZ | 5GHz WiFi band (not currently supported) |
| SL_SI91X_WIFI_DUAL_BAND | both 2.4GHz and 5GHZ WiFi band (not currently supported) |
sl_si91x_region_code_t#
sl_si91x_region_code_t
Si91x region code.
Note
Singapore region not currently supported.
| Enumerator | |
|---|---|
| DEFAULT_REGION | Factory default region. |
| US | United States. |
| EU | European Union. |
| JP | Japan. |
| WORLD_DOMAIN | World wide domain. |
| KR | Korea. |
| SG | Singapore (not currently supported) |
sl_si91x_timeout_type_t#
sl_si91x_timeout_type_t
Si91x Timeout types.
| Enumerator | |
|---|---|
| SL_SI91X_AUTHENTICATION_ASSOCIATION_TIMEOUT | Used for setting association and authentication timeout request in millisecs. |
| SL_SI91X_CHANNEL_ACTIVE_SCAN_TIMEOUT | Used for setting active scan time for per channel in millisecs. |
| SL_SI91X_KEEP_ALIVE_TIMEOUT | Used for setting WLAN keep alive time in seconds. |
sl_si91x_wifi_vap_id_t#
sl_si91x_wifi_vap_id_t
Si91x Wi-Fi VAP ID.
| Enumerator | |
|---|---|
| SL_SI91X_WIFI_CLIENT_VAP_ID | Wi-Fi Client VAP ID. |
| SL_SI91X_WIFI_AP_VAP_ID | Wi-Fi Access point VAP ID. |