Constants#
This section provides a reference to the MQTT API constants.
Enumerations#
MQTT quality of service (QoS) levels.
MQTT Client connection states.
MQTT Client Events.
MQTT Client error status.
MQTT Client disconnection reason.
Enumeration Documentation#
sl_mqtt_qos_t#
sl_mqtt_qos_t
MQTT quality of service (QoS) levels.
Note
Quality of service (QoS) level 2 not currently supported.
| Enumerator | |
|---|---|
| SL_MQTT_QOS_LEVEL_0 | MQTT QoS level 0. |
| SL_MQTT_QOS_LEVEL_1 | MQTT QoS level 1. |
| SL_MQTT_QOS_LEVEL_2 | MQTT QoS level 2 (not currently supported) |
sl_mqtt_client_connection_state_t#
sl_mqtt_client_connection_state_t
MQTT Client connection states.
| Enumerator | |
|---|---|
| SL_MQTT_CLIENT_DISCONNECTED | Initial state. |
| SL_MQTT_CLIENT_TA_INIT | Attains this state when TA MQTT is initialized successfully. |
| SL_MQTT_CLIENT_CONNECTION_FAILED | Attains this state when the connection to MQTT broker failed. |
| SL_MQTT_CLIENT_CONNECTED | Connection established with MQTT broker. |
| SL_MQTT_CLIENT_TA_DISCONNECTED | |
sl_mqtt_version_t#
sl_mqtt_version_t
MQTT Protocol version.
| Enumerator | |
|---|---|
| SL_MQTT_VERSION_3 | MQTT Version 3.0. |
| SL_MQTT_VERSION_3_1 | MQTT Version 3.1. |
sl_mqtt_client_event_t#
sl_mqtt_client_event_t
MQTT Client Events.
| Enumerator | |
|---|---|
| SL_MQTT_CLIENT_CONNECTED_EVENT | MQTT client connected event. |
| SL_MQTT_CLIENT_DISCONNECTED_EVENT | MQTT client disconnected event. |
| SL_MQTT_CLIENT_MESSAGE_PUBLISHED_EVENT | MQTT client message published event. |
| SL_MQTT_CLIENT_MESSAGED_RECEIVED_EVENT | MQTT client message received event. |
| SL_MQTT_CLIENT_SUBSCRIBED_EVENT | MQTT client subscribed event. |
| SL_MQTT_CLIENT_UNSUBSCRIBED_EVENT | MQTT client unsubscribed event. |
| SL_MQTT_CLIENT_ERROR_EVENT | MQTT client error event. |
sl_mqtt_client_error_status_t#
sl_mqtt_client_error_status_t
MQTT Client error status.
| Enumerator | |
|---|---|
| SL_MQTT_CLIENT_CONNECT_FAILED | MQTT client connect failed status. |
| SL_MQTT_CLIENT_PUBLISH_FAILED | MQTT client publish failed status. |
| SL_MQTT_CLIENT_SUBSCRIBE_FAILED | MQTT client subscribe failed status. |
| SL_MQTT_CLIENT_UNSUBSCRIBED_FAILED | MQTT client unsubscribe failed status. |
| SL_MQTT_CLIENT_DISCONNECT_FAILED | MQTT client disconnect failed status. |
| SL_MQTT_CLIENT_UNKNKOWN_ERROR | MQTT client unknown error status. |
sl_mqtt_client_disconnection_reason_t#
sl_mqtt_client_disconnection_reason_t
MQTT Client disconnection reason.
| Enumerator | |
|---|---|
| SL_MQTT_CLIENT_REMOTE_TERMINATE_DISCONNECTION | Disconnection due to remote termination. |
| SL_MQTT_CLIENT_WLAN_DISCONNECTION | Disconnection due to WLAN disconnection. |
| SL_MQTT_CLIENT_USER_INITIATED_DISCONNECTION | User initiated disconnection. |
| SL_MQTT_CLIENT_KEEP_ALIVE_RESPONSE_TIMEOUT_DISCONNECTION | Disconnection due to keep alive timeout. |