Structure representing the DHCP configuration for the network manager.

This structure holds the DHCP configuration parameters for the network manager. It includes the minimum and maximum retry intervals for discovery and request, as well as the minimum and maximum number of retries for discovery and request.

Note

  • This configuration is not supported for IPv6 in SI91X_INTERNAL_STACK.

Public Attributes#

uint16_t

Minimum retry interval for discovery.

uint16_t

Maximum retry interval for discovery.

uint16_t

Minimum retry interval for request.

uint16_t

Maximum retry interval for request.

uint8_t

Minimum number of retries for discovery.

uint8_t

Maximum number of retries for request.

Public Attribute Documentation#

min_discover_retry_interval#

uint16_t sl_net_dhcp_configuration_t::min_discover_retry_interval

Minimum retry interval for discovery.


max_discover_retry_interval#

uint16_t sl_net_dhcp_configuration_t::max_discover_retry_interval

Maximum retry interval for discovery.


min_request_retry_interval#

uint16_t sl_net_dhcp_configuration_t::min_request_retry_interval

Minimum retry interval for request.


max_request_retry_interval#

uint16_t sl_net_dhcp_configuration_t::max_request_retry_interval

Maximum retry interval for request.


min_discover_retries#

uint8_t sl_net_dhcp_configuration_t::min_discover_retries

Minimum number of retries for discovery.


max_request_retries#

uint8_t sl_net_dhcp_configuration_t::max_request_retries

Maximum number of retries for request.