Structure to hold the parameters of timer OCU control, such as compare values and DMA state.
Public Attributes#
boolean_t
CT counter number, see sl_counter_number_t.
boolean_t
DMA state for counter, true to enable, false to disable.
Pointer to OCU control parameters structure.
Pointer to MCPWM callback structure.
Public Attribute Documentation#
is_counter_number_1#
boolean_t sl_config_timer_ocu_control_t::is_counter_number_1
CT counter number, see sl_counter_number_t.
is_dma_state_enabled#
boolean_t sl_config_timer_ocu_control_t::is_dma_state_enabled
DMA state for counter, true to enable, false to disable.
params#
sl_config_timer_ocu_params_t* sl_config_timer_ocu_control_t::params
Pointer to OCU control parameters structure.
callback#
sl_config_timer_pwm_callback_t* sl_config_timer_ocu_control_t::callback
Pointer to MCPWM callback structure.