Structure representing Wi-Fi 7 (802.11be) EHT-specific PER parameters.

This structure contains the EHT (Extremely High Throughput) specific parameters for configuring a Wi-Fi 7 (802.11be) PER transmit test, such as coding type, PPDU type, guard interval, and other EHT-specific fields.

Public Attributes#

uint8_t

Coding type. 0 - BCC, 1 - LDPC.

uint8_t

Nominal T-PE value. 0 - 0us, 1 - 8us, 2 - 16us.

uint8_t

UL/DL indication. 1 - UL (STA to AP), 0 - DL (AP to STA)

uint8_t

BE PPDU type.

uint8_t

BW for PPDU.

HE GI and HE-LTF; values from sl_wifi_gi_ltf_t.

uint8_t

Spatial reuse.

uint8_t

RU allocation subfield.

uint8_t

Number of HE-LTF to be transmitted.

uint8_t

MCS for EHT SIG symbols.

uint8_t

Disregard field.

Public Attribute Documentation#

coding_type#

uint8_t sl_wifi_11be_per_params_t::coding_type

Coding type. 0 - BCC, 1 - LDPC.


nominal_pe#

uint8_t sl_wifi_11be_per_params_t::nominal_pe

Nominal T-PE value. 0 - 0us, 1 - 8us, 2 - 16us.


ul_dl#

uint8_t sl_wifi_11be_per_params_t::ul_dl

UL/DL indication. 1 - UL (STA to AP), 0 - DL (AP to STA)


be_ppdu_type#

uint8_t sl_wifi_11be_per_params_t::be_ppdu_type

BE PPDU type.


bw#

uint8_t sl_wifi_11be_per_params_t::bw

BW for PPDU.


gi_ltf#

sl_wifi_gi_ltf_t sl_wifi_11be_per_params_t::gi_ltf

HE GI and HE-LTF; values from sl_wifi_gi_ltf_t.


spatial_reuse#

uint8_t sl_wifi_11be_per_params_t::spatial_reuse

Spatial reuse.


ru_allocation#

uint8_t sl_wifi_11be_per_params_t::ru_allocation

RU allocation subfield.


n_heltf_tot#

uint8_t sl_wifi_11be_per_params_t::n_heltf_tot

Number of HE-LTF to be transmitted.


eht_sig_mcs#

uint8_t sl_wifi_11be_per_params_t::eht_sig_mcs

MCS for EHT SIG symbols.


disregard#

uint8_t sl_wifi_11be_per_params_t::disregard

Disregard field.