Constants#
This section provides a reference to the SHA3 Crypto API constants.
Enumerations#
enum
SL_SI91X_SHA3_512 = 9
SL_SI91X_SHA3_384 = 13
SL_SI91X_SHA3_256 = 17
SL_SI91X_SHA3_224 = 18
}
SHA3 modes supported by the SI91X device (algorithm_sub_type for SHA3).
enum
SL_SI91X_SHA3_224_DIGEST_LEN = 28
SL_SI91X_SHA3_256_DIGEST_LEN = 32
SL_SI91X_SHA3_384_DIGEST_LEN = 48
SL_SI91X_SHA3_512_DIGEST_LEN = 64
}
Digest lengths for SHA3 modes (bytes).
Macros#
#define
SHA3 length is invalid.
Enumeration Documentation#
sl_si91x_crypto_sha3_mode_t#
sl_si91x_crypto_sha3_mode_t
SHA3 modes supported by the SI91X device (algorithm_sub_type for SHA3).
Values align with the SHA API mapping for digest width: 224, 256, 384, and 512-bit.
| Enumerator | |
|---|---|
| SL_SI91X_SHA3_512 | SHA3-512. |
| SL_SI91X_SHA3_384 | SHA3-384. |
| SL_SI91X_SHA3_256 | SHA3-256. |
| SL_SI91X_SHA3_224 | SHA3-224. |
sl_si91x_sha3_length_t#
sl_si91x_sha3_length_t
Digest lengths for SHA3 modes (bytes).
| Enumerator | |
|---|---|
| SL_SI91X_SHA3_224_DIGEST_LEN | SHA3-224. |
| SL_SI91X_SHA3_256_DIGEST_LEN | SHA3-256. |
| SL_SI91X_SHA3_384_DIGEST_LEN | SHA3-384. |
| SL_SI91X_SHA3_512_DIGEST_LEN | SHA3-512. |