Assertion structure. It is a structure that contains information about the assertion type and level, which are used to determine the output of debug logs.
Public Attributes#
Assertion type. It must be in the range of 0 to 15 (both included).
Assertion level. It must be in the range of 0 to 15 (both included).
Public Attribute Documentation#
assert_type#
sl_si91x_assertion_type_t sl_si91x_assertion_t::assert_type
Assertion type. It must be in the range of 0 to 15 (both included).
Definition at line
321
of file components/device/silabs/si91x/wireless/inc/sl_si91x_driver.h
assert_level#
sl_si91x_assertion_level_t sl_si91x_assertion_t::assert_level
Assertion level. It must be in the range of 0 to 15 (both included).
Definition at line
322
of file components/device/silabs/si91x/wireless/inc/sl_si91x_driver.h