Application Core API type definitions#
Modules#
sl_wisun_app_core_current_addr
sl_wisun_app_core_reg_thresholds
Enumerations#
Error flag bits enum type definition.
Typedefs#
Error flag bits enum type definition.
Current address storage structure definition.
Regulation thresholds.
Application time statistic.
Enumeration Documentation#
sl_wisun_app_core_state#
sl_wisun_app_core_state
Error flag bits enum type definition.
| Enumerator | |
|---|---|
| SL_WISUN_APP_CORE_STATE_NETWORK_CONNECTED | Network connected. |
| SL_WISUN_APP_CORE_STATE_NETWORK_DISCONNECTED | Network disconnected. |
| SL_WISUN_APP_CORE_STATE_NETWORK_CONNECTION_LOST | Network connection lost. |
| SL_WISUN_APP_CORE_STATE_SETTING_ERROR | Setting Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_CONNECTION_ERROR | Connection Failed Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_NETWORK_SIZE_ERROR | Network Size Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_TX_POWER_ERROR | TX Power Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_DWELL_INTERVAL_ERROR | Dwel interval Error flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_MAC_ADDR_ERROR | Setting MAC address Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_ALLOW_MAC_ADDR_ERROR | setting Allow mac address Error Flag bit |
| SL_WISUN_APP_CORE_STATE_SET_DENY_MAC_ADDR_ERROR | setting Deny mac address Error Flag bit |
| SL_WISUN_APP_CORE_STATE_SET_TRUSTED_CERTIFICATE_ERROR | Trusted Certificate Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_DEVICE_CERTIFICATE_ERROR | Device Certificate Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_SET_DEVICE_PRIVATE_KEY_ERROR | Device Private Key Error Flag bit. |
| SL_WISUN_APP_CORE_STATE_GET_RF_SETTINGS_ERROR | Get RF Setting Error Flag bit. |
Typedef Documentation#
sl_wisun_app_core_state_t#
typedef enum sl_wisun_app_core_state sl_wisun_app_core_state_t
Error flag bits enum type definition.
sl_wisun_app_core_current_addr_t#
typedef struct sl_wisun_app_core_current_addr sl_wisun_app_core_current_addr_t
Current address storage structure definition.
sl_wisun_app_core_reg_thresholds_t#
typedef struct sl_wisun_app_core_reg_thresholds sl_wisun_app_core_reg_thresholds_t
Regulation thresholds.
sl_wisun_app_core_time_stat_t#
typedef struct sl_wisun_app_core_time_stat sl_wisun_app_core_time_stat_t
Application time statistic.