You are viewing documentation for version:
iPerf Client Header extended 
Public Attribute Documentation#
type#
int32_t sl_iperf_clnt_hdr_ext::type
Type. 
length#
int32_t sl_iperf_clnt_hdr_ext::length
Length. 
u_flags#
int16_t sl_iperf_clnt_hdr_ext::u_flags
Upper flags. 
l_flags#
int16_t sl_iperf_clnt_hdr_ext::l_flags
Lower flags. 
u_version#
uint32_t sl_iperf_clnt_hdr_ext::u_version
Upper version. 
l_version#
uint32_t sl_iperf_clnt_hdr_ext::l_version
Lower version. 
reserved#
uint16_t sl_iperf_clnt_hdr_ext::reserved
Reserved. 
tos#
uint16_t sl_iperf_clnt_hdr_ext::tos
Tos. 
l_rate#
uint32_t sl_iperf_clnt_hdr_ext::l_rate
Lower rate. 
u_rate#
uint32_t sl_iperf_clnt_hdr_ext::u_rate
Upper rate. 
tcp_write_prefetch#
uint32_t sl_iperf_clnt_hdr_ext::tcp_write_prefetch
TCP write prefetch.