Modules#
Application Core API type definitions#
Enumerations#
enum
SETTING_ERROR_FLAG_BIT = 0
CONNECTION_FAILED_ERROR_FLAG_BIT
SET_NETWORK_SIZE_ERROR_FLAG_BIT
SET_TX_POWER_ERROR_FLAG_BIT
SET_DWELL_INTERVAL_ERROR_FLAG_BIT
SET_MAC_ADDR_ERROR_FLAG_BIT
SET_ALLOW_MAC_ADDR_ERROR_FLAG_BIT
SET_DENY_MAC_ADDR_ERROR_FLAG_BIT
SET_TRUSTED_CERTIFICATE_ERROR_FLAG_BIT
SET_DEVICE_CERTIFICATE_ERROR_FLAG_BIT
SET_DEVICE_PRIVATE_KEY_ERROR_FLAG_BIT
GET_RF_SETTINGS_ERROR_FLAG_BIT
}
Error flag bits enum type definition.
Typedefs#
typedef enum app_core_error_state_flag
Error flag bits enum type definition.
typedef struct current_addr
Current address storage structure definition.
Enumeration Documentation#
app_core_error_state_flag#
app_core_error_state_flag
Error flag bits enum type definition.
| Enumerator | |
|---|---|
| SETTING_ERROR_FLAG_BIT | Setting Error Flag bit. |
| CONNECTION_FAILED_ERROR_FLAG_BIT | Connection Failed Error Flag bit. |
| SET_NETWORK_SIZE_ERROR_FLAG_BIT | Network Size Error Flag bit. |
| SET_TX_POWER_ERROR_FLAG_BIT | TX Power Error Flag bit. |
| SET_DWELL_INTERVAL_ERROR_FLAG_BIT | Dwel interval Error flag bit. |
| SET_MAC_ADDR_ERROR_FLAG_BIT | Setting MAC address Error Flag bit. |
| SET_ALLOW_MAC_ADDR_ERROR_FLAG_BIT | setting Allow mac address Error Flag bit |
| SET_DENY_MAC_ADDR_ERROR_FLAG_BIT | setting Deny mac address Error Flag bit |
| SET_TRUSTED_CERTIFICATE_ERROR_FLAG_BIT | Trusted Certificate Error Flag bit. |
| SET_DEVICE_CERTIFICATE_ERROR_FLAG_BIT | Device Certificate Error Flag bit. |
| SET_DEVICE_PRIVATE_KEY_ERROR_FLAG_BIT | Device Private Key Error Flag bit. |
| GET_RF_SETTINGS_ERROR_FLAG_BIT | Get RF Setting Error Flag bit. |