You are viewing documentation for version:
iPerf Client Header extended
Public Attribute Documentation#
l_flags#
int16_t sl_iperf_clnt_hdr_ext::l_flags
Lower flags.
l_rate#
uint32_t sl_iperf_clnt_hdr_ext::l_rate
Lower rate.
l_version#
uint32_t sl_iperf_clnt_hdr_ext::l_version
Lower version.
length#
int32_t sl_iperf_clnt_hdr_ext::length
Length.
reserved#
uint16_t sl_iperf_clnt_hdr_ext::reserved
Reserved.
tcp_write_prefetch#
uint32_t sl_iperf_clnt_hdr_ext::tcp_write_prefetch
TCP write prefetch.
tos#
uint16_t sl_iperf_clnt_hdr_ext::tos
Tos.
type#
int32_t sl_iperf_clnt_hdr_ext::type
Type.
u_flags#
int16_t sl_iperf_clnt_hdr_ext::u_flags
Upper flags.
u_rate#
uint32_t sl_iperf_clnt_hdr_ext::u_rate
Upper rate.
u_version#
uint32_t sl_iperf_clnt_hdr_ext::u_version
Upper version.