You are viewing documentation for version:
Statistic ping type definition.
Public Attributes#
uint32_t
Average echo time millisecond.
uint32_t
Maximum echo time millisecond.
uint32_t
Minimum echo time millisecond.
Public Attribute Documentation#
avg_time_ms#
uint32_t sl_wisun_ping_stat::avg_time_ms
Average echo time millisecond.
lost#
uint16_t sl_wisun_ping_stat::lost
Lost packet count.
max_time_ms#
uint32_t sl_wisun_ping_stat::max_time_ms
Maximum echo time millisecond.
min_time_ms#
uint32_t sl_wisun_ping_stat::min_time_ms
Minimum echo time millisecond.
packet_count#
uint16_t sl_wisun_ping_stat::packet_count
Packet count.
packet_length#
uint16_t sl_wisun_ping_stat::packet_length
Packet length.
remote_addr#
sockaddr_in6_t sl_wisun_ping_stat::remote_addr
Wi-SUN remote address.