Configurations#

Macros#

#define
SL_IPERF_BUFFER_SIZE 1232U

Server receiver buffer size.

#define
SL_IPERF_CLIENT_DEFAULT_BANDWIDTH_BPS 20000U

Default bandwidth in bits/sec.

#define
SL_IPERF_CLIENT_DEFAULT_SEND_TIME_MS 10000U

Default sending time in millisec.

#define
SL_IPERF_DEFAULT_INTERVAL_MS 1000U

Default statistic update interval.

#define
SL_IPERF_LOG_JSON_INDENT 2U

Set json formated log indent in space count.

#define
SL_IPERF_MAX_TEST_TIMEOUT_MS 2000U

Maximum possible additional test timeout after duration time.

#define
SL_IPERF_MESSAGE_QUEUE_SIZE 16U

Set test message queue size.

#define
SL_IPERF_SERVER_DEFAULT_PORT 5001U

Default Server port.

#define
SL_IPERF_SOCKET_ADDR_LEN 32U

Set the address length buffer size.

#define
SL_IPERF_STACK_SIZE_WORD 256U

Set test thread stack size in word depth.

#define
SL_IPERF_VERBOSE_MODE 0U

Enable verbose prints.