Z-Wave Command Class Configurator#
Some command classes require more advanced configuration parameters and for those an advanced configurator was created.
The advanced configurator will be executed for all projects (slcp
) which contain a configuration_file
with the extension (cc_config
)
Specification#
The cc_config
file is a yaml file with a defined format per command class. The basic format is
<CC_1>:
...
<CC_2>:
...
<CC_n>:
...
Where CC_n, is the component (slcc
) id.
Each command class defines it's properties based on the requirements for it.
Command Classes - Specification#
Below each Command Class properties are defined Non mandatory fields are displayed within parentheses
zw_cc_multi_channel_support#
This section configures the generic type and specific type for each endpoint.
This configuration is only relevant for a multi channel device like a power strip or a sensor with multiple sensors of the same type, for example two temperature sensors.
zw_cc_multi_channel_support:
endpoints:
- endpoint: 1
generic_type: <generic type for endpoint 1>
specific_type: <specific type for endpoint 1>
- endpoint: 2
generic_type: <generic type for endpoint 2>
specific_type: <specific type for endpoint 2>
- endpoint: <N-127>
generic_type: <generic type>
specific_type: <specific type>
Please see PowerStrip.cc_config for an example.
zw_cc_binary_switch#
The Command Class Binary Switch advanced configurator is defined as follows:
zw_cc_binary_switch:
binary_switches:
- endpoint: <Integer 0-255>
...
- endpoint: <Integer 0-255>
zw_cc_color_switch#
The Command Class Color Switch advanced configurator is defined as follows:
zw_cc_color_switch:
colors:
- id: <EColorComponents>
(end_point: <Integer 0-255>)
...
- id: <EColorComponents>
(end_point: <Integer 0-255>)
zw_cc_multilevel_switch_support#
The Command Class Multilevel Switch Support advanced configurator is defined as follows:
zw_cc_multilevel_switch_support:
switches:
- end_point: <Integer 0-255>
...
- end_point: <Integer 0-255>
zw_cc_multilevel_sensor#
The Command Class Multilevel Sensor advanced configurator is defined as follows:
zw_cc_multilevel_sensor:
sensors:
<sensor_instance>:
name: <sensor_name_t>
scales:
- <SENSOR_SCALE_*>
- <SENSOR_SCALE_*>
...
<sensor_instance>:
name: <sensor_name_t>
scales:
- <SENSOR_SCALE_*>
zw_cc_multilevel_sensor#
The Command Class Configuration configurator is defined as follows:
zw_cc_configuration:
configurations:
- name: <String>
number: <1-65535>
file_id: <0-99>
info: <String>
size: <cc_config_parameter_size_t>
format: <cc_config_parameter_format_t>
min_value: <Integer - Range depends on size and format>
max_value: <Integer - Range depends on size and format>
default_value: <Integer - Range depends on size and format>
altering_capabilities: <Bit>
read_only: <Bit>
advanced: <Bit>
...
- name: <String>
number: <1-65535>
file_id: <0-99>
info: <String>
size: <cc_config_parameter_size_t>
format: <cc_config_parameter_format_t>
min_value: <Integer - Range depends on size and format>
max_value: <Integer - Range depends on size and format>
default_value: <Integer - Range depends on size and format>
altering_capabilities: <Bit>
read_only: <Bit>
advanced: <Bit>
zw_cc_door_lock#
The Command Class Configuration configurator is defined as follows:
zw_cc_configuration:
configuration:
operation_type: <cc_door_lock_operation_type_t>
supported_inside_handles: <cc_door_lock_handle_t>
supported_outside_handles: <cc_door_lock_handle_t>
options_flags: <Integer 0-255>
max_auto_relock_time: <Integer 0-65535>
max_hold_and_release_time: <Integer 0-65535>
zw_cc_notiifcation#
The Command Class Notification configurator is defined as follows:
zw_cc_notification:
notifications:
- type: <notification_type_t>
(endpoint: <Integer 0-127>)
agi_profile: <agi_profile_t>
state_events:
- <notification_event_state 1>
- <notification_event_state 2>
- <notification_event_state N>
...
- type: <notification_type_t>
(endpoint: <Integer 0-127>)
agi_profile: <agi_profile_t>
state_events:
- <notification_event_state 1>
- <notification_event_state 2>
- <notification_event_state N>
zw_cc_agi#
The Command Class Association Group Information configurator is defined as follows
zw_cc_association:
endpoints:
- endpoint: <Integer 0-127>
groups:
- name: <String>
profile_msb: <Integer>
profile_lsb: <Integer>
commands:
- command_class: <Integer>
command: <Integer>
The endpoints have to be specified in ascending order.
zw_cc_central_scene#
The Command Class Central Scene configurator is defined as follows
zw_cc_central_scene:
central_scene:
identical: <Integer 0-1 - Mandatory field only if all scenes are identical>
number_of_scenes: <1-255 - Mandatory field if and only if all scenes are identical>
scenes:
- scene: <Integer 0 - number_of_scenes>
attributes:
- attribute: CENTRAL_SCENE_NOTIFICATION_KEY_ATTRIBUTES_KEY_PRESSED_1_TIME_V2
- attribute: CENTRAL_SCENE_NOTIFICATION_KEY_ATTRIBUTES_KEY_RELEASED_V2
...
- scene: <Integer 0-127 First scene is mandatory. The rest of scenes are mandatory if and only if scenes are not identical>
attributes:
- attribute: CENTRAL_SCENE_NOTIFICATION_KEY_ATTRIBUTES_KEY_RELEASED_V2