Z-Wave Serial API#
Modules#
Enumerations#
enum
FIRMWARE_UPDATE_NVM_INIT = 0
FIRMWARE_UPDATE_NVM_SET_NEW_IMAGE = 1
FIRMWARE_UPDATE_NVM_GET_NEW_IMAGE = 2
FIRMWARE_UPDATE_NVM_UPDATE_CRC16 = 3
FIRMWARE_UPDATE_NVM_IS_VALID_CRC16 = 4
FIRMWARE_UPDATE_NVM_WRITE = 5
FIRMWARE_UPDATE_NVM_UNKNOWN = 0xFF
}
Firmware update functionality specifics Enum definitions for Firmware Update functionality selector; firmwareUpdateFunction.
Macros#
#define
SOF 0x01
Start Of Frame.
#define
ACK 0x06
Acknowledge successful frame reception.
#define
NAK 0x15
Not Acknowledge successful frame reception - please retransmit...
#define
CAN 0x18
Frame received (from host) was dropped - waiting for ACK.
Enumeration Documentation#
FIRMWARE_UPDATE_NVM_T#
FIRMWARE_UPDATE_NVM_T
Firmware update functionality specifics Enum definitions for Firmware Update functionality selector; firmwareUpdateFunction.
| Enumerator | |
|---|---|
| FIRMWARE_UPDATE_NVM_INIT | |
| FIRMWARE_UPDATE_NVM_SET_NEW_IMAGE | |
| FIRMWARE_UPDATE_NVM_GET_NEW_IMAGE | |
| FIRMWARE_UPDATE_NVM_UPDATE_CRC16 | |
| FIRMWARE_UPDATE_NVM_IS_VALID_CRC16 | |
| FIRMWARE_UPDATE_NVM_WRITE | |
| FIRMWARE_UPDATE_NVM_UNKNOWN | |