Command Class User Code Configuration#

Command Class User Code Configuration.

Macros#

#define
CC_USER_CODE_MAX_IDS 1

Max number of user Code ID's and USER CODES <1..50:1>

#define
CC_USER_CODE_DEFAULT { 0x31, 0x32, 0x33, 0x34 }

The default user code used by the Command Class.