Command Class User Code Configuration#
Command Class User Code Configuration.
Macros#
#define
Max number of user Code ID's and USER CODES <1..50:1>
#define
CC_USER_CODE_DEFAULT { 0x31, 0x32, 0x33, 0x34 }
The default user code used by the Command Class.
Macro Definition Documentation#
CC_USER_CODE_MAX_IDS#
#define CC_USER_CODE_MAX_IDSValue:
1
Max number of user Code ID's and USER CODES <1..50:1>
CC_USER_CODE_DEFAULT#
#define CC_USER_CODE_DEFAULTValue:
{ 0x31, 0x32, 0x33, 0x34 }The default user code used by the Command Class.
Remarks
This defines an array of size 4 and the entries range from 0 to 255