Wall Controller#
The Z-Wave certified Wall Controller application shows a push-button switch panel implementation to control devices in the Z-Wave network from push buttons (physical or virtual) on a device that is meant to be mounted on a wall. Examples include scene and zone controller and wall-mounted AV controllers.
The Wall controller application implements a wall-mounted switch that has three individually configurable buttons. Each button has support for on/off and dimming.
The Wall Controller application is based on:
Role Type | Always On End device (AOS) |
Supporting Device Type | Actuator |
Device Type | Central Scene |
Generic Type | Wall Controller |
Specific Type | Not Used |
Requested security keys | S0, S2_UNAUTHENTICATED, and S2_AUTHENTICATED |
Supported Command Classes#
Command Class | Version | Required Security Class |
|---|---|---|
Association | 2 | Highest granted Security Class |
Association Group Info | 3 | Highest granted Security Class |
Central Scene | 3 | Highest granted Security Class |
Device Reset Locally | 1 | Highest granted Security Class |
Firmware Update Meta Data | 5 | Highest granted Security Class |
Indicator | 3 | Highest granted Security Class |
Manufacturer Specific | 2 | Highest Granted Security Class |
Multi-Channel Association | 3 | Highest granted Security Class |
Powerlevel | 1 | Highest granted Security Class |
Security 0 | 1 | None |
Security 2 | 1 | None |
Supervision | 1 | None |
Transport Service | 2 | None |
Version | 3 | Highest granted Security Class |
Z-Wave Plus Info | 2 | None |
Use case:
The wall controller's three buttons are configurable to control nodes. Each button action is sent over the Lifeline as scene actions.
Basic Command Class mapping#
Basic Command Class is not mapped to any of the supported command classes.
Association Groups#
The following association groups are available for Z-Wave and Z-Wave Long Range respectively.
ID | Name | Node Count | Description |
|---|---|---|---|
1 | Lifeline | X | Supports the following command classes:
|
2 | BTN0 | Y | Basic Set Command |
3 | Y | Switch Multilevel CC | |
4 | BTN2 | Y | Basic Set Command |
5 | Y | Switch Multilevel CC | |
6 | BTN3 | Y | Basic Set Command |
7 | Y | Switch Multilevel CC |
X: For Z-Wave node count is equal to 5 and for Z-Wave Long Range it is 1.
Y: For Z-Wave node count is equal to 5 and for Z-Wave Long Range it is 0.
Usage of Buttons and LED Status
To use the sample app, the BRD8029A Button and LEDs Expansion Board must be used. BTN0-BTN3 and LED0-LED3 refer to the buttons and LEDs on the Expansion Board.
The following LEDs and buttons shown in the next table below are used.
Button | Action | Description | |
|---|---|---|---|
Radio Board 1 | Thunderboard 1 | ||
RST | Press | Resets the firmware of an application (like losing power). All volatile memory will be cleared. | |
BTN0 | Press |
| |
Hold start |
| ||
Hold release |
| ||
BTN1 | Press | Enter "learn mode" (sending node info frame) to add/remove the device. | |
Hold for at least 5 seconds and release | Perform a reset to factory default operation of the device, and a Device Reset Locally Notification Command is sent via Lifeline. | ||
BTN2 | Press |
| Not supported |
Hold start |
| ||
Hold release |
| ||
BTN3 | Press |
| |
Hold start |
| ||
Hold release |
|
LED | Description |
|---|---|
LED1 | Blinks with 1 Hz when learn mode is active. Used for Indicator Command Class. |
1: A Radio Board is plug-in board for the Wireless Pro Kit Mainboard. A Thunderboard is a stand-alone kit with a direct USB Type-C connection.
Firmware Update#
This section will describe backward compatibility when upgrading the Wall Controller application from one SDK to a newer version.
CLI Support#
Please note the zw_cli_common component will modify the power consumption in case of sleeping applications. Like door lock keypad, sensor pir or multilevel sensor. CLI cannot work with sleep mode, after a reset the application stays awake until the user issues the enable_sleeping command. From that point CLI won't work and sleep mode will be reached until the next reset.
Command | Arguments | Description |
|---|---|---|
set_learn_mode | Toggling the learn mode functionality. In case the learn mode started, but inclusion does not happen,learn mode will automatically stop after about 30 seconds | |
factory_reset | - | Executing factory reset |
get_dsk | - | Printing out the generated DSK of the device |
get_region | - | Printing out the set region of the application |
send_central_scene_key | First argument is the number of the key, which could be 1, 2 or 3. Second argument is the action we want to do, which could be press, hold or release. The funcitonality of the keys are equivalent to BTN0, BTN2 and BTN3's from above. Functionality mapping: BTN0 -> parameter 1 BTN2 -> parameter 2 BTN3 -> parameter 3 | Triggering central scene key |