Command Class Wake Up Configuration#

Command Class Wake Up Configuration.

Macros#

#define

Default sleep time between Wake Up Notifications <1..255:1>

#define

Minimum sleep time between Wake Up Notifications <20..86400:1>

#define

Maximum sleep time between Wake Up Notifications <20..86400:1>

#define

Sleep step time <1..255:1>

Macro Definition Documentation#

CC_WAKE_UP_CONFIG_DEFAULT_SLEEP_TIME_SEC#

#define CC_WAKE_UP_CONFIG_DEFAULT_SLEEP_TIME_SEC
Value:
300

Default sleep time between Wake Up Notifications <1..255:1>


CC_WAKE_UP_CONFIG_MINIMUM_SLEEP_TIME_SEC#

#define CC_WAKE_UP_CONFIG_MINIMUM_SLEEP_TIME_SEC
Value:
20

Minimum sleep time between Wake Up Notifications <20..86400:1>


CC_WAKE_UP_CONFIG_MAXIMUM_SLEEP_TIME_SEC#

#define CC_WAKE_UP_CONFIG_MAXIMUM_SLEEP_TIME_SEC
Value:
86400

Maximum sleep time between Wake Up Notifications <20..86400:1>


CC_WAKE_UP_CONFIG_SLEEP_STEP_TIME_SEC#

#define CC_WAKE_UP_CONFIG_SLEEP_STEP_TIME_SEC
Value:
20

Sleep step time <1..255:1>