You are viewing documentation for version:7.22.4Public Attributes#uint8_tS2_groupIDuint8_ttxOptionsuint8_tsourceEndpointMULTICHAN_NODE_ID *pListuint8_tlist_lengthPublic Attribute Documentation#S2_groupID#uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::S2_groupIDtxOptions#uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::txOptionssourceEndpoint#uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::sourceEndpointpList#MULTICHAN_NODE_ID* _TRANSMIT_OPTIONS_TYPE_EX_::pListlist_length#uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::list_length