You are viewing documentation for version:7.23.4Public Attributes#RECEIVE_OPTIONS_TYPE_EXrxOptconst uint8_tendpointconst notification_type_ttypeconst agi_profile_tagi_profileconst notification_event_state *eventsconst uint8_tevent_countnotification_event_statecurrent_eventNOTIFICATION_STATUSstatusCurrent event state. const notification_event_stateeventsPublic Attribute Documentation#rxOpt#RECEIVE_OPTIONS_TYPE_EX _cc_notification_t::rxOptendpoint#const uint8_t _cc_notification_t::endpointtype#const notification_type_t _cc_notification_t::typeagi_profile#const agi_profile_t _cc_notification_t::agi_profileevents#const notification_event_state* _cc_notification_t::eventsevent_count#const uint8_t _cc_notification_t::event_countcurrent_event#notification_event_state _cc_notification_t::current_eventstatus#NOTIFICATION_STATUS _cc_notification_t::statusCurrent event state. events#const notification_event_state _cc_notification_t::events[CC_NOTIFICATION_MAX_EVENTS_PER_NOTIFICATION]