You are viewing documentation for version:7.23.4Public Attributes#uint8_ttxOptionsuint8_ttxSecOptionsOptions for enabling specific Security scheme functionality. uint8_tsourceEndpointMULTICHAN_NODE_ID *pDestNodePublic Attribute Documentation#txOptions#uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::txOptionstxSecOptions#uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::txSecOptionsOptions for enabling specific Security scheme functionality. sourceEndpoint#uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::sourceEndpointpDestNode#MULTICHAN_NODE_ID* _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::pDestNode