Header file for Serial API implementation.
Contains various application definitions and SerialAPI functionality support definitions.
2019 Silicon Laboratories Inc.
Macros#
#define
SERIAL_API_VER 10
#define
MAX_SERIAL_RETRY 3
#define
HOMEID_LENGTH 4
#define
MAX_GROUP_NODES 64
#define
BYTE_GET_HIGH_BYTE_IN_WORD (wVar)
#define
BYTE_GET_LOW_BYTE_IN_WORD (wVar)
#define
WORD_SET_HIGH_LOW_BYTES (wVar, bHIGHByte, bLOWByte)
#define
APPL_NODEPARM_MAX 35
#define
APPL_SLAVENODEPARM_MAX APPL_NODEPARM_MAX
#define
SUPPORT_SEND_DATA_TIMING 1
#define
SUPPORT_ZW_PORT_STATUS 0
#define
SUPPORT_ZW_SET_SECURITY_S0_NETWORK_KEY 0 /*deprecated*/
#define
SUPPORT_SERIAL_API_STARTUP_NOTIFICATION 1
#define
SUPPORT_SERIAL_API_APPL_NODE_INFORMATION_CMD_CLASSES 0
#define
SUPPORT_ZW_SECURITY_SETUP 0
#define
SUPPORT_APPLICATION_SECURITY_EVENT 0
#define
SUPPORT_SERIAL_API_APPL_NODE_INFORMATION 1
#define
SUPPORT_SERIAL_API_GET_CAPABILITIES 1
#define
SUPPORT_SERIAL_API_SOFT_RESET 1
#define
SUPPORT_SERIAL_API_EXT 1
#define
SUPPORT_SERIAL_API_APPL_NODE_INFORMATION_CMD_CLASSES 0
#define
SUPPORT_CLOCK_SET 0
#define
SUPPORT_CLOCK_GET 0
#define
SUPPORT_CLOCK_CMP 0
#define
SUPPORT_RTC_TIMER_CREATE 0
#define
SUPPORT_RTC_TIMER_READ 0
#define
SUPPORT_RTC_TIMER_DELETE 0
#define
SUPPORT_RTC_TIMER_CALL 0
#define
SUPPORT_ZW_AUTO_PROGRAMMING 1
#define
SUPPORT_TIMER_START 0
#define
SUPPORT_TIMER_RESTART 0
#define
SUPPORT_TIMER_CANCEL 0
#define
SUPPORT_TIMER_CALL 0
#define
SUPPORT_ZW_PORT_STATUS 0
#define
BUF_SIZE_RX 168
#define
BUF_SIZE_TX 168
Enumerations#
enum
@1 {
stateStartup
stateIdle
stateTxSerial
stateFrameParse
stateCallbackTxSerial
stateCommandTxSerial
stateAppSuspend
}
enum
NVMBackupRestoreOperationOpen
NVMBackupRestoreOperationRead
NVMBackupRestoreOperationWrite
NVMBackupRestoreOperationClose
}
enum
NVMBackupRestoreReturnValueOK = false
NVMBackupRestoreReturnValueError = true
NVMBackupRestoreReturnValueOperationMismatch
NVMBackupRestoreReturnValueOperationDisturbed
NVMBackupRestoreReturnValueEOF = EOF
}
enum
SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_DISABLE = ZW_SET_LEARN_MODE_DISABLE
SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_CLASSIC = ZW_SET_LEARN_MODE_CLASSIC
SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_NWI = ZW_SET_LEARN_MODE_NWI
SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_NWE = ZW_SET_LEARN_MODE_NWE
SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_MAX = SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_NWE
SERIALPI_SET_LEARN_MODE_LEARN_PLUS_OFFSET = 0x80
}
enum
SERIALAPI_CONFIG_STARTUP_NOTIFICATION_ENABLED = 1
SERIALAPI_CONFIG_UNDEFINED = 0xFE
}
enum
EAPPLICATIONEVENT_TIMER = 0
EAPPLICATIONEVENT_ZWRX
EAPPLICATIONEVENT_ZWCOMMANDSTATUS
EAPPLICATIONEVENT_APP
EAPPLICATIONEVENT_CC
EAPPLICATIONEVENT_ZWRX = 0
EAPPLICATIONEVENT_ZWCOMMANDSTATUS
EAPPLICATIONEVENT_STATECHANGE
EAPPLICATIONEVENT_SERIALDATARX
EAPPLICATIONEVENT_SERIALTIMEOUT
EAPPLICATIONEVENT_TIMER
}
enum
Typedefs#
typedef enum EApplicationEvent
Variables#
uint8_t
Functions#
void
DoRespond_workbuf(uint8_t cnt)
void
set_state_and_notify(uint8_t st)
void
set_state(uint8_t st)
bool
Request(uint8_t cmd, uint8_t *pData, uint8_t len)
bool
RequestUnsolicited(uint8_t cmd, uint8_t *pData, uint8_t len)
void
Respond(uint8_t cmd, uint8_t const *pData, uint8_t len)
void
DoRespond(uint8_t retVal)
void
PopCallBackQueue(void)
void
PopCommandQueue(void)
uint8_t
GetCallbackCnt(void)
void
ZW_GetMfgTokenDataCountryFreq(void *data)
void
ApplicationNodeUpdate(uint8_t bStatus, uint16_t nodeID, uint8_t *pCmd, uint8_t bLen)
Enumeration Documentation#
@1#
@1
| Enumerator | |
|---|---|
| stateStartup | |
| stateIdle | |
| stateTxSerial | |
| stateFrameParse | |
| stateCallbackTxSerial | |
| stateCommandTxSerial | |
| stateAppSuspend | |
eNVMBackupRestoreOperation#
eNVMBackupRestoreOperation
| Enumerator | |
|---|---|
| NVMBackupRestoreOperationOpen | |
| NVMBackupRestoreOperationRead | |
| NVMBackupRestoreOperationWrite | |
| NVMBackupRestoreOperationClose | |
eNVMBackupRestoreReturnValue#
eNVMBackupRestoreReturnValue
| Enumerator | |
|---|---|
| NVMBackupRestoreReturnValueOK | |
| NVMBackupRestoreReturnValueError | |
| NVMBackupRestoreReturnValueOperationMismatch | |
| NVMBackupRestoreReturnValueOperationDisturbed | |
| NVMBackupRestoreReturnValueEOF | |
_E_SERIALAPI_SET_LEARN_MODE_#
_E_SERIALAPI_SET_LEARN_MODE_
| Enumerator | |
|---|---|
| SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_DISABLE | |
| SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_CLASSIC | |
| SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_NWI | |
| SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_NWE | |
| SERIALPI_SET_LEARN_MODE_ZW_SET_LEARN_MODE_MAX | |
| SERIALPI_SET_LEARN_MODE_LEARN_PLUS_OFFSET | |
SERIALAPI_CONFIG_T#
SERIALAPI_CONFIG_T
| Enumerator | |
|---|---|
| SERIALAPI_CONFIG_STARTUP_NOTIFICATION_ENABLED | |
| SERIALAPI_CONFIG_UNDEFINED | |
EApplicationEvent#
EApplicationEvent
| Enumerator | |
|---|---|
| EAPPLICATIONEVENT_TIMER | |
| EAPPLICATIONEVENT_ZWRX | |
| EAPPLICATIONEVENT_ZWCOMMANDSTATUS | |
| EAPPLICATIONEVENT_APP | |
| EAPPLICATIONEVENT_CC | |
| EAPPLICATIONEVENT_ZWRX | |
| EAPPLICATIONEVENT_ZWCOMMANDSTATUS | |
| EAPPLICATIONEVENT_STATECHANGE | |
| EAPPLICATIONEVENT_SERIALDATARX | |
| EAPPLICATIONEVENT_SERIALTIMEOUT | |
| EAPPLICATIONEVENT_TIMER | |
eSerialAPIStartedCapabilities#
eSerialAPIStartedCapabilities
| Enumerator | |
|---|---|
| SERIAL_API_STARTED_CAPABILITIES_L0NG_RANGE | |
Typedef Documentation#
Function Documentation#
DoRespond_workbuf#
void DoRespond_workbuf (uint8_t cnt)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | cnt |
set_state_and_notify#
void set_state_and_notify (uint8_t st)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | st |
Request#
bool Request (uint8_t cmd, uint8_t * pData, uint8_t len)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | cmd | |
| uint8_t * | N/A | pData | |
| uint8_t | N/A | len |
RequestUnsolicited#
bool RequestUnsolicited (uint8_t cmd, uint8_t * pData, uint8_t len)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | cmd | |
| uint8_t * | N/A | pData | |
| uint8_t | N/A | len |
Respond#
void Respond (uint8_t cmd, uint8_t const * pData, uint8_t len)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | cmd | |
| uint8_t const * | N/A | pData | |
| uint8_t | N/A | len |
DoRespond#
void DoRespond (uint8_t retVal)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | retVal |
PopCallBackQueue#
void PopCallBackQueue (void )
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
ZW_GetMfgTokenDataCountryFreq#
void ZW_GetMfgTokenDataCountryFreq (void * data)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void * | N/A | data |
ApplicationNodeUpdate#
void ApplicationNodeUpdate (uint8_t bStatus, uint16_t nodeID, uint8_t * pCmd, uint8_t bLen)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint8_t | N/A | bStatus | |
| uint16_t | N/A | nodeID | |
| uint8_t * | N/A | pCmd | |
| uint8_t | N/A | bLen |