Z-Wave Typedefs#
Macros#
#define
ZW_WEAK __attribute__((weak))
#define
EOF (-1)
#define
NULL ((void*)0)
#define
This definition is used for task-functions and allows the compiler to know this detail and therefore do optimizations on the function.
#define
VOID_CALLBACKFUNC (completedFunc)
Define for making easy and consistent callback definitions.
#define
IS_NULL (x)
Safe null pointer check.
#define
NON_NULL (x)
#define
UIP_HTONL (x)
Function Documentation#
minimum#
static uint32_t minimum (uint32_t x, uint32_t y)
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint32_t | N/A | x | |
| uint32_t | N/A | y |
Macro Definition Documentation#
NO_RETURN#
#define NO_RETURN
This definition is used for task-functions and allows the compiler to know this detail and therefore do optimizations on the function.
VOID_CALLBACKFUNC#
#define VOID_CALLBACKFUNCValue:
(completedFunc)
Define for making easy and consistent callback definitions.