Z-Wave Transport API#

Z-Wave Transport Application layer interface.

The Z Wave transport layer controls transfer of data between Z Wave nodes including retransmission, frame check and acknowledgement. The Z Wave transport interface includes functions for transfer of data to other Z Wave nodes. Application data received from other nodes is handed over to the application via the ApplicationCommandHandler function. The ZW_MAX_NODES define defines the maximum of nodes possible in a Z Wave network.

Modules#

s_rssi_val

_S_ROUTE_LINK_T_

_TX_STATUS_TYPE_

_RECEIVE_OPTIONS_TYPE

_TRANSMIT_OPTIONS_TYPE

_TRANSMIT_MULTI_OPTIONS_TYPE

_RECEIVE_OPTIONS_TYPE.homeId

Transmit Options

Receive Status

Transmit complete codes

Typedefs#

typedef uint32_t

The universal TX-Option flag count.

typedef struct _TRANSMIT_OPTIONS_TYPE

Transmit options for ZW_SendDataEx.

Transmit options for ZW_SendDataMultiEx.

Functions#

void
ZW_TxStatusReportInit(TX_STATUS_TYPE *pTxStatusReport, uint8_t app_session_id)

Initialize a TX status report with default values and the given session id.

Macros#

#define
ZW_MAX_NODES 232
#define
ZW_MAX_NODES_LR 1024

Max number of Long Range nodes in a Z-wave system Must not be higher than 4000 according to specs.

#define
LOWEST_LONG_RANGE_NODE_ID (0x0100)
#define
HIGHEST_LONG_RANGE_NODE_ID (LOWEST_LONG_RANGE_NODE_ID + ZW_MAX_NODES_LR - 1)
#define
NODEPARM_MAX 35

max. number of parameters

#define
HOMEID_LENGTH 4

Number of bytes in a homeID.

#define
GET_NLS_NODES_LIST_LENGTH_MAX (128)

Frames should not exceed 128 bytes long.

#define
NODE_BROADCAST 0xFF

Predefined Node ID's.

#define
ZW_TEST_NOT_A_NODEID 0x00
#define
ZW_MAX_CACHED_RETURN_ROUTE_DESTINATIONS 5
#define
MAX_REPEATERS 4

Max hops in route.

#define
LAST_USED_ROUTE_CONF_SIZE 1

TX_STATUS_TYPE Last Used Route array size definitions.

#define
LAST_USED_ROUTE_SIZE (MAX_REPEATERS + LAST_USED_ROUTE_CONF_SIZE)
#define
S2_TXOPTION_VERIFY_DELIVERY 1

This flag will activate frame delivery.

#define
S2_TXOPTION_SINGLECAST_FOLLOWUP 2

This flag must be present on all single cast followup messages.

#define
S2_TXOPTION_FIRST_SINGLECAST_FOLLOWUP 4

This flag must be present on the first, and only the first single cast followup message in a S2 multicast transmission.

Typedef Documentation#

TxOptions_t#

typedef uint32_t TxOptions_t

The universal TX-Option flag count.


S_ROUTE_LINK_T#

typedef struct _S_ROUTE_LINK_T_ S_ROUTE_LINK_T

TX_STATUS_TYPE#

typedef struct _TX_STATUS_TYPE_ TX_STATUS_TYPE

RECEIVE_OPTIONS_TYPE#

typedef struct _RECEIVE_OPTIONS_TYPE RECEIVE_OPTIONS_TYPE

TRANSMIT_OPTIONS_TYPE#

typedef struct _TRANSMIT_OPTIONS_TYPE TRANSMIT_OPTIONS_TYPE

Transmit options for ZW_SendDataEx.


TRANSMIT_MULTI_OPTIONS_TYPE#

typedef struct _TRANSMIT_MULTI_OPTIONS_TYPE TRANSMIT_MULTI_OPTIONS_TYPE

Transmit options for ZW_SendDataMultiEx.


Function Documentation#

ZW_TxStatusReportInit#

void ZW_TxStatusReportInit (TX_STATUS_TYPE * pTxStatusReport, uint8_t app_session_id)

Initialize a TX status report with default values and the given session id.

Parameters
TypeDirectionArgument NameDescription
TX_STATUS_TYPE *N/ApTxStatusReport
uint8_tN/Aapp_session_id