Z-Wave 800 Thunderboard Quick Start Guide#
NOTE: This section replaces QSG184: Z-Wave 800 Thunderboard Quick Start Guide. Further updates to this quick start guide will be provided here.
This guide provides a hardware overview of the Z-Wave 800 Thunderboard and explains where to begin developing with it. For complete instructions on installing the development environment, creating and programming a sample application, and adding the device to a Z-Wave network, see Z-Wave Getting Started for End Devices.
A Z-Wave 800 Thunderboard BRD2603A Radio Board is an excellent starting point to get familiar with the ZGM230S Z-Wave 800 SiP Module. It also provides the necessary tools for developing a Silicon Labs wireless application.
The board is a small and cost-effective, feature-rich prototype and development platform based on the ZGM230S SiP Module.
A built in SEGGER J-Link debugger ensures easy customization and development.


Key Points#
ZGM230S Z-Wave SiP Module with 512 kB Flash, 64 kB RAM. Integrated RF matching network, crystals, and decoupling capacitors
+14 dBm TX power
SMA antenna connector (863-925 MHz)
Advanced Energy Monitor
Virtual COM port
SEGGER J-Link on-board debugger
RGB LED, two single color LEDs and two push buttons
CR2032 coin cell battery support
20-pin 2.54 mm breakout pads
Mini Simplicity connector for connection to an external Silicon Labs debugger
On-Board Sensors#
Relative humidity and temperature sensor
Passive Infrared sensor
Hall effect sensor
Ambient light sensor
Pressure Sensor
LESENSE LC-Sensor
6-axis Inertial Sensor
Software Support#
Simplicity Studio