Configuration Options The API Flow Control Support ... The driver is fully reentrant and supports multiple driver instances. The driver does not buffer or queue data. However, it queues UART ...
ProductMicrocontrollersResource TypeSoftware API documentation
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
You are viewing documentation for version: 4.2 | Version History I/O Stream RTT I/O Stream Description ... sl_status_t sl_iostream_rtt_init (void) RTT Stream init. Variables ... Status result
ProductMicrocontrollersResource TypeSoftware API documentation
5.1.2 (latest) Platform# Platform (formerly known as Gecko Platform) is the foundation for Silicon Labs ... Gecko SDK will continue to be available providing long-term support for our Series 0 ...
... is the recommended device independent crypto API and should be used whenever possible. ... device will erase OTP and become inoperable if 4 glitch signals is seen in a 1 minute time period.
Results 1-6 of 6 for zigbee/6.6/group-simple-metering