Cluster Commands: Demand Response and Load Control#

This group describes the CLI commands for the Demand Response and Load Control cluster. Listed below is a description of the cluster: This cluster provides an interface to the functionality of Smart Energy Demand Response and Load Control. Devices targeted by this cluster include thermostats and devices that support load control.

Macros#

#define

zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]

#define

zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]

#define

zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]

Macro Definition Documentation#

EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE

zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]

  • Populate a buffer to send a static load control event with the following values: all device classes, all uegs, criticality level: normal, 1.1c cooling temp offset, 1.1c heating temp offset, cool temp set point 23.3c, heat temp set point, -10% avg load percent, duty cycle

    • eventId - INT32U - 4 byte event id for the load control event

    • utilityEnrollmentGroup - INT8U - UEG of the load control event

    • start - INT32U - Start time for the load control event

    • duration - INT16U - Duration for the load control event

    • eventControl - INT8U - Control byte for the load control event


EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL

zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]

  • Command description for CancelLoadControlEvent

    • issuerEventId - INT32U

    • deviceClass - AmiDeviceClass [BITMAP16]

    • utilityEnrollmentGroup - INT8U

    • cancelControl - AmiCancelControl [BITMAP8]

    • effectiveTime - UTC_TIME


EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA

zcl drlc ca [cancelControl:1]

  • Command description for CancelAllLoadControlEvents

    • cancelControl - AmiCancelControl [BITMAP8]


EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE

zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]

  • Command description for GetScheduledEvents

    • startTime - UTC_TIME

    • numberOfEvents - INT8U

    • issuerEventId - INT32U