You are viewing documentation for version:7.4.3Public Attributes#uint8_ttierSummationuint8_ttierBlockSummationuint8_tcurrentSummationuint32_tbillToDateuint32_tbillToDateTimeStampuint32_tprojectedBilluint32_tprojectedBillTimeStampuint32_tsnapshotIduint32_tsnapshotTimeuint32_tsnapshotCauseEmberNodeIdrequestingIduint8_ttiersInUseuint8_ttiersAndBlocksInUseuint8_tsrcEndpointuint8_tdstEndpointuint8_tbillTrailingDigituint8_tpayloadTypePublic Attribute Documentation#tierSummation#uint8_t EmberAfSnapshotPayload::tierSummation[SUMMATION_TIERS *6]tierBlockSummation#uint8_t EmberAfSnapshotPayload::tierBlockSummation[BLOCK_TIERS *6]currentSummation#uint8_t EmberAfSnapshotPayload::currentSummation[6]billToDate#uint32_t EmberAfSnapshotPayload::billToDatebillToDateTimeStamp#uint32_t EmberAfSnapshotPayload::billToDateTimeStampprojectedBill#uint32_t EmberAfSnapshotPayload::projectedBillprojectedBillTimeStamp#uint32_t EmberAfSnapshotPayload::projectedBillTimeStampsnapshotId#uint32_t EmberAfSnapshotPayload::snapshotIdsnapshotTime#uint32_t EmberAfSnapshotPayload::snapshotTimesnapshotCause#uint32_t EmberAfSnapshotPayload::snapshotCauserequestingId#EmberNodeId EmberAfSnapshotPayload::requestingIdtiersInUse#uint8_t EmberAfSnapshotPayload::tiersInUsetiersAndBlocksInUse#uint8_t EmberAfSnapshotPayload::tiersAndBlocksInUsesrcEndpoint#uint8_t EmberAfSnapshotPayload::srcEndpointdstEndpoint#uint8_t EmberAfSnapshotPayload::dstEndpointbillTrailingDigit#uint8_t EmberAfSnapshotPayload::billTrailingDigitpayloadType#uint8_t EmberAfSnapshotPayload::payloadType