ZCL Macros#
ZCL Macros in the Application Framework.
ZCL Macro description.
Macros#
#define
ZCL_FRAME_CONTROL_FRAME_TYPE_MASK (BIT(0) | BIT(1))
#define
ZCL_CLUSTER_SPECIFIC_COMMAND BIT(0)
#define
#define
ZCL_GLOBAL_COMMAND (ZCL_PROFILE_WIDE_COMMAND)
#define
#define
#define
#define
#define
#define
#define
#define
#define
#define
#define
FIND_AND_JOIN_MODE_ALLOW_BOTH (FIND_AND_JOIN_MODE_ALLOW_2_4_GHZ | FIND_AND_JOIN_MODE_ALLOW_SUB_GHZ)
Macro Definition Documentation#
ZCL_FRAME_CONTROL_FRAME_TYPE_MASK#
#define ZCL_FRAME_CONTROL_FRAME_TYPE_MASKValue:
(BIT(0) | BIT(1))
Definition at line
2078
of file app/framework/include/af.h
ZCL_CLUSTER_SPECIFIC_COMMAND#
#define ZCL_CLUSTER_SPECIFIC_COMMANDValue:
BIT(0)
Definition at line
2079
of file app/framework/include/af.h
ZCL_PROFILE_WIDE_COMMAND#
#define ZCL_PROFILE_WIDE_COMMANDValue:
0u
Definition at line
2080
of file app/framework/include/af.h
ZCL_GLOBAL_COMMAND#
#define ZCL_GLOBAL_COMMANDValue:
(ZCL_PROFILE_WIDE_COMMAND)
Definition at line
2081
of file app/framework/include/af.h
ZCL_MANUFACTURER_SPECIFIC_MASK#
#define ZCL_MANUFACTURER_SPECIFIC_MASKValue:
BIT(2)
Definition at line
2083
of file app/framework/include/af.h
ZCL_FRAME_CONTROL_DIRECTION_MASK#
#define ZCL_FRAME_CONTROL_DIRECTION_MASKValue:
BIT(3)
Definition at line
2085
of file app/framework/include/af.h
ZCL_FRAME_CONTROL_SERVER_TO_CLIENT#
#define ZCL_FRAME_CONTROL_SERVER_TO_CLIENTValue:
BIT(3)
Definition at line
2086
of file app/framework/include/af.h
ZCL_FRAME_CONTROL_CLIENT_TO_SERVER#
#define ZCL_FRAME_CONTROL_CLIENT_TO_SERVERValue:
0u
Definition at line
2087
of file app/framework/include/af.h
ZCL_DISABLE_DEFAULT_RESPONSE_MASK#
#define ZCL_DISABLE_DEFAULT_RESPONSE_MASKValue:
BIT(4)
Definition at line
2089
of file app/framework/include/af.h
ZCL_DIRECTION_CLIENT_TO_SERVER#
#define ZCL_DIRECTION_CLIENT_TO_SERVERValue:
0u
Definition at line
2092
of file app/framework/include/af.h
ZCL_DIRECTION_SERVER_TO_CLIENT#
#define ZCL_DIRECTION_SERVER_TO_CLIENTValue:
1u
Definition at line
2093
of file app/framework/include/af.h
EMBER_AF_ZCL_OVERHEAD#
#define EMBER_AF_ZCL_OVERHEADValue:
3
Definition at line
2099
of file app/framework/include/af.h
EMBER_AF_ZCL_MANUFACTURER_SPECIFIC_OVERHEAD#
#define EMBER_AF_ZCL_MANUFACTURER_SPECIFIC_OVERHEADValue:
5
Definition at line
2100
of file app/framework/include/af.h
FIND_AND_JOIN_MODE_ALLOW_2_4_GHZ#
#define FIND_AND_JOIN_MODE_ALLOW_2_4_GHZValue:
BIT(0)
Definition at line
2103
of file app/framework/include/af.h
FIND_AND_JOIN_MODE_ALLOW_SUB_GHZ#
#define FIND_AND_JOIN_MODE_ALLOW_SUB_GHZValue:
BIT(1)
Definition at line
2104
of file app/framework/include/af.h
FIND_AND_JOIN_MODE_ALLOW_BOTH#
#define FIND_AND_JOIN_MODE_ALLOW_BOTHValue:
(FIND_AND_JOIN_MODE_ALLOW_2_4_GHZ | FIND_AND_JOIN_MODE_ALLOW_SUB_GHZ)
Definition at line
2105
of file app/framework/include/af.h