Structure for ZCL command "ScanResponse" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint16_t
uint32_t
uint8_t *
uint16_t
uint8_t
uint16_t
uint16_t
uint8_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_scan_response_command::transaction

rssiCorrection#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::rssiCorrection

zigbeeInformation#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::zigbeeInformation

zllInformation#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::zllInformation

keyBitmask#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::keyBitmask

responseId#

uint32_t __zcl_zll_commissioning_cluster_scan_response_command::responseId

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_scan_response_command::extendedPanId

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::networkUpdateId

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::logicalChannel

panId#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::panId

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::networkAddress

numberOfSubDevices#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::numberOfSubDevices

totalGroupIds#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::totalGroupIds

endpointId#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::endpointId

profileId#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::profileId

deviceId#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::deviceId

version#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::version

groupIdCount#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::groupIdCount