Cluster Commands: Simple Metering#
This group describes the CLI commands for the Simple Metering cluster. Listed below is a description of the cluster: The Metering Cluster provides a mechanism to retrieve usage information from Electric, Gas, Water, and potentially Thermal metering devices.
Macros#
zcl metering request-mirror
zcl metering remove-mirror
zcl metering sch-snapshot-resp [issuerEventId:4] [snapshotResponsePayload:2]
zcl metering take-snapshot-resp [snapshotId:4] [snapshotConfirmation:1]
zcl metering pub-ss [snapshotId:4] [snapshotTime:4] [totalSnapshotsFound:1] [commandIndex:1] [totalCommands:1] [snapshotCause:4] [snapshotPayloadType:1] [snapshotPayload:1]
zcl metering cfg-mirror [issuerEventId:4] [reportingInterval:3] [mirrorNotificationReporting:1] [notificationScheme:1]
zcl metering cfg-nft-scheme [issuerEventId:4] [notificationScheme:1] [notificationFlagOrder:4]
zcl metering cfg-nft-flags [issuerEventId:4] [notificationScheme:1] [notificationFlagAttributeId:2] [clusterId:2] [manufacturerCode:2] [numberOfCommands:1] [commandIds:1]
zcl metering get-ntfy-msg [notificationScheme:1] [notificationFlagAttributeId:2] [notificationFlagsN:4]
zcl metering sup-stat-rsp [providerId:4] [issuerEventId:4] [implementationDateTime:4] [supplyStatus:1]
zcl metering start-samp-rsp [sampleId:2]
zcl metering get-profile [intervalChannel:1] [endTime:4] [numberOfPeriods:1]
zcl metering mirror-removed [endpointId:2]
zcl metering req-fast-poll-mode [fastPollUpdatePeriod:1] [duration:1]
zcl metering sch-snapshot [issuerEventId:4] [commandIndex:1] [commandCount:1] [snapshotSchedulePayload:13]
zcl metering take-snapshot [snapshotCause:4]
zcl metering get-snapshot [earliestStartTime:4] [latestEndTime:4] [snapshotOffset:1] [snapshotCause:4]
zcl metering start-sampling [issuerEventId:4] [startSamplingTime:4] [sampleType:1] [sampleRequestInterval:2] [maxNumberOfSamples:2]
zcl metering get-sampled-data [sampleId:2] [earliestSampleTime:4] [sampleType:1] [numberOfSamples:2]
zcl metering rst-load-limit-ctr [providerId:4] [issuerEventId:4]
zcl metering chg-supply [providerId:4] [issuerEventId:4] [requestDateTime:4] [implementationDateTime:4] [proposedSupplyStatus:1] [supplyControlBits:1]
zcl metering local-chg-supply [proposedSupplyStatus:1]
zcl metering set-supply-status [issuerEventId:4] [supplyTamperState:1] [supplyDepletionState:1] [supplyUncontrolledFlowState:1] [loadLimitSupplyState:1]
zcl metering set-uncntrl-flow-threshold [providerId:4] [issuerEventId:4] [uncontrolledFlowThreshold:2] [unitOfMeasure:1] [multiplier:2] [divisor:2] [stabilisationPeriod:1] [measurementPeriod:2]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQUEST_MIRROR#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQUEST_MIRROR
zcl metering request-mirror
This command is used to request the ESI to mirror Metering Device data.
2450
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REMOVE_MIRROR#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REMOVE_MIRROR
zcl metering remove-mirror
This command is used to request the ESI to remove its mirror of Metering Device data.
2455
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT_RESP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT_RESP
zcl metering sch-snapshot-resp [issuerEventId:4] [snapshotResponsePayload:2]
This command is generated in response to a ScheduleSnapshot command, and is sent to confirm whether the requested snapshot schedule has been set up.
issuerEventId - INT32U
snapshotResponsePayload - struct sl_zigbee_zcl_snapshot_response_payload_t
2462
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT_RESP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT_RESP
zcl metering take-snapshot-resp [snapshotId:4] [snapshotConfirmation:1]
This command is generated in response to a TakeSnapshot command, and is sent to confirm whether the requested snapshot has been accepted and successfully taken.
snapshotId - INT32U
snapshotConfirmation - SnapshotConfirmation [ENUM8] See Also
2471
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_PUB_SS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_PUB_SS
zcl metering pub-ss [snapshotId:4] [snapshotTime:4] [totalSnapshotsFound:1] [commandIndex:1] [totalCommands:1] [snapshotCause:4] [snapshotPayloadType:1] [snapshotPayload:1]
This command is generated in response to a GetSnapshot command. It is used to return a single snapshot to the client.
snapshotId - INT32U
snapshotTime - UTC_TIME
totalSnapshotsFound - INT8U
commandIndex - INT8U
totalCommands - INT8U
snapshotCause - SnapshotCause [BITMAP32]
snapshotPayloadType - SnapshotPayloadType [ENUM8]
snapshotPayload - INT8U See Also
2486
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_MIRROR#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_MIRROR
zcl metering cfg-mirror [issuerEventId:4] [reportingInterval:3] [mirrorNotificationReporting:1] [notificationScheme:1]
ConfigureMirror is sent to the mirror once the mirror has been created. The command deals with the operational configuration of the Mirror.
issuerEventId - INT32U
reportingInterval - INT24U
mirrorNotificationReporting - BOOLEAN
notificationScheme - INT8U
2495
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_SCHEME#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_SCHEME
zcl metering cfg-nft-scheme [issuerEventId:4] [notificationScheme:1] [notificationFlagOrder:4]
The ConfigureNotificationScheme is sent to the mirror once the mirror has been created. The command deals with the operational configuration of the Mirror and the device that reports to the mirror. No default schemes are allowed to be overwritten.
issuerEventId - INT32U
notificationScheme - INT8U
notificationFlagOrder - BITMAP32
2503
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_FLAGS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CFG_NFT_FLAGS
zcl metering cfg-nft-flags [issuerEventId:4] [notificationScheme:1] [notificationFlagAttributeId:2] [clusterId:2] [manufacturerCode:2] [numberOfCommands:1] [commandIds:1]
The ConfigureNotificationFlags command is used to set the commands relating to the bit value for each NotificationFlags attribute that the scheme is proposing to use.
issuerEventId - INT32U
notificationScheme - INT8U
notificationFlagAttributeId - INT16U
clusterId - INT16U
manufacturerCode - INT16U
numberOfCommands - INT8U
commandIds - INT8U
2515
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_NTFY_MSG#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_NTFY_MSG
zcl metering get-ntfy-msg [notificationScheme:1] [notificationFlagAttributeId:2] [notificationFlagsN:4]
The GetNotifiedMessage command is used only when a BOMD is being mirrored. This command provides a method for the BOMD to notify the Mirror message queue that it wants to receive commands that the Mirror has queued. The Notification flags set within the command shall inform the mirror of the commands that the BOMD is requesting.
notificationScheme - INT8U
notificationFlagAttributeId - INT16U
notificationFlagsN - BITMAP32
2523
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SUP_STAT_RSP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SUP_STAT_RSP
zcl metering sup-stat-rsp [providerId:4] [issuerEventId:4] [implementationDateTime:4] [supplyStatus:1]
This command is transmitted by a Metering Device in response to a ChangeSupply command.
providerId - INT32U
issuerEventId - INT32U
implementationDateTime - UTC_TIME
supplyStatus - MeteringSupplyStatus [ENUM8] See Also
2534
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMP_RSP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMP_RSP
zcl metering start-samp-rsp [sampleId:2]
This command is transmitted by a Metering Device in response to a StartSampling command.
sampleId - INT16U
2540
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_PROFILE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_PROFILE
zcl metering get-profile [intervalChannel:1] [endTime:4] [numberOfPeriods:1]
The GetProfile command is generated when a client device wishes to retrieve a list of captured Energy, Gas or water consumption for profiling purposes.
intervalChannel - AmiIntervalChannel [ENUM8]
endTime - UTC_TIME
numberOfPeriods - INT8U See Also
2550
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_MIRROR_REMOVED#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_MIRROR_REMOVED
zcl metering mirror-removed [endpointId:2]
The Mirror Removed Command allows the ESI to inform a sleepy Metering Device mirroring support has been removed or halted.
endpointId - INT16U
2556
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQ_FAST_POLL_MODE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_REQ_FAST_POLL_MODE
zcl metering req-fast-poll-mode [fastPollUpdatePeriod:1] [duration:1]
The Request Fast Poll Mode command is generated when the metering client wishes to receive near real-time updates of InstantaneousDemand.
fastPollUpdatePeriod - INT8U
duration - INT8U
2563
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SCH_SNAPSHOT
zcl metering sch-snapshot [issuerEventId:4] [commandIndex:1] [commandCount:1] [snapshotSchedulePayload:13]
This command is used to set up a schedule of when the device shall create snapshot data.
issuerEventId - INT32U
commandIndex - INT8U
commandCount - INT8U
snapshotSchedulePayload - struct sl_zigbee_zcl_snapshot_schedule_payload_t
2572
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_TAKE_SNAPSHOT
zcl metering take-snapshot [snapshotCause:4]
This command is used to instruct the cluster server to take a single snapshot.
snapshotCause - SnapshotCause [BITMAP32]
2578
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SNAPSHOT#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SNAPSHOT
zcl metering get-snapshot [earliestStartTime:4] [latestEndTime:4] [snapshotOffset:1] [snapshotCause:4]
This command is used to request snapshot data from the cluster server.
earliestStartTime - UTC_TIME
latestEndTime - UTC_TIME
snapshotOffset - INT8U
snapshotCause - SnapshotCause [BITMAP32]
2587
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMPLING#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_START_SAMPLING
zcl metering start-sampling [issuerEventId:4] [startSamplingTime:4] [sampleType:1] [sampleRequestInterval:2] [maxNumberOfSamples:2]
The sampling mechanism allows a set of samples of the specified type of data to be taken, commencing at the stipulated start time. This mechanism may run concurrently with the capturing of profile data, and may refer the same parameters, albeit possibly at a different sampling rate.
issuerEventId - INT32U
startSamplingTime - UTC_TIME
sampleType - SampleType [ENUM8]
sampleRequestInterval - INT16U
maxNumberOfSamples - INT16U See Also
2599
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SAMPLED_DATA#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_GET_SAMPLED_DATA
zcl metering get-sampled-data [sampleId:2] [earliestSampleTime:4] [sampleType:1] [numberOfSamples:2]
This command is used to request sampled data from the server. Note that it is the responsibility of the client to ensure that it does not request more samples than can be held in a single command payload.
sampleId - INT16U
earliestSampleTime - UTC_TIME
sampleType - SampleType [ENUM8]
numberOfSamples - INT16U See Also
2610
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_RST_LOAD_LIMIT_CTR#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_RST_LOAD_LIMIT_CTR
zcl metering rst-load-limit-ctr [providerId:4] [issuerEventId:4]
The ResetLoadLimitCounter command shall cause the LoadLimitCounter attribute to be reset.
providerId - INT32U
issuerEventId - INT32U
2617
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CHG_SUPPLY#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_CHG_SUPPLY
zcl metering chg-supply [providerId:4] [issuerEventId:4] [requestDateTime:4] [implementationDateTime:4] [proposedSupplyStatus:1] [supplyControlBits:1]
This command is sent from the Head-end or ESI to the Metering Device to instruct it to change the status of the valve or load switch, i.e. the supply.
providerId - INT32U
issuerEventId - INT32U
requestDateTime - UTC_TIME
implementationDateTime - UTC_TIME
proposedSupplyStatus - MeteringSupplyStatus [ENUM8]
supplyControlBits - SupplyControlBits [BITMAP8] See Also
2630
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_LOCAL_CHG_SUPPLY#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_LOCAL_CHG_SUPPLY
zcl metering local-chg-supply [proposedSupplyStatus:1]
This command is a simplified version of the ChangeSupply command, intended to be sent from an IHD to a meter as the consequence of a user action on the IHD. Its purpose is to provide a local disconnection/reconnection button on the IHD in addition to the one on the meter.
proposedSupplyStatus - ProposedSupplyStatus [ENUM8] See Also
2638
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_SUPPLY_STATUS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_SUPPLY_STATUS
zcl metering set-supply-status [issuerEventId:4] [supplyTamperState:1] [supplyDepletionState:1] [supplyUncontrolledFlowState:1] [loadLimitSupplyState:1]
This command is used to specify the required status of the supply following the occurance of certain events on the meter.
issuerEventId - INT32U
supplyTamperState - SupplyStatus [ENUM8]
supplyDepletionState - SupplyStatus [ENUM8]
supplyUncontrolledFlowState - SupplyStatus [ENUM8]
loadLimitSupplyState - SupplyStatus [ENUM8] See Also
2653
of file app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_UNCNTRL_FLOW_THRESHOLD#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_SIMPLE_METERING_SET_UNCNTRL_FLOW_THRESHOLD
zcl metering set-uncntrl-flow-threshold [providerId:4] [issuerEventId:4] [uncontrolledFlowThreshold:2] [unitOfMeasure:1] [multiplier:2] [divisor:2] [stabilisationPeriod:1] [measurementPeriod:2]
This command is used to update the 'Uncontrolled Flow Rate' configuration data used by flow meters.
providerId - INT32U
issuerEventId - INT32U
uncontrolledFlowThreshold - INT16U
unitOfMeasure - AmiUnitOfMeasure [ENUM8]
multiplier - INT16U
divisor - INT16U
stabilisationPeriod - INT8U
measurementPeriod - INT16U See Also
2668
of file app/framework/test/headers/cli.doc