You are viewing documentation for version:8.0.1Public Attributes#uint8_tpassworduint32_timplementationDateTimeuint16_tdurationInMinutessl_zigbee_af_device_management_password_type_tpasswordTypePublic Attribute Documentation#password#uint8_t sl_zigbee_af_device_management_password_t::password[SL_ZIGBEE_AF_DEVICE_MANAGEMENT_MAXIMUM_PASSWORD_LENGTH+1]implementationDateTime#uint32_t sl_zigbee_af_device_management_password_t::implementationDateTimedurationInMinutes#uint16_t sl_zigbee_af_device_management_password_t::durationInMinutespasswordType#sl_zigbee_af_device_management_password_type_t sl_zigbee_af_device_management_password_t::passwordType