Passed to the sl_zigbee_af_image_block_request_cb() to let the application decide what to do.
Public Attributes#
const sl_zigbee_af_ota_image_id_t *
uint32_t
uint32_t
sl_802154_short_addr_t
sl_802154_long_addr_t
uint16_t
uint8_t
uint8_t
Public Attribute Documentation#
waitTimeSecondsResponse#
uint32_t sl_zigbee_af_image_block_request_callback_struct_t::waitTimeSecondsResponse
minBlockRequestPeriod#
uint16_t sl_zigbee_af_image_block_request_callback_struct_t::minBlockRequestPeriod
bitmask#
sl_zigbee_af_image_block_request_options_t sl_zigbee_af_image_block_request_callback_struct_t::bitmask