You are viewing documentation for version:8.2.1Public Attributes#uint8_tendpointuint16_tdeviceIduint32_tlastMsgTimestampsl_802154_short_addr_tnodeIdsl_802154_long_addr_teui64sl_zigbee_af_plugin_device_table_device_state_tstateuint16_tclusterIdsuint8_tclusterOutStartPositionPublic Attribute Documentation#endpoint#uint8_t sl_zigbee_af_plugin_device_table_entry_t::endpointdeviceId#uint16_t sl_zigbee_af_plugin_device_table_entry_t::deviceIdlastMsgTimestamp#uint32_t sl_zigbee_af_plugin_device_table_entry_t::lastMsgTimestampnodeId#sl_802154_short_addr_t sl_zigbee_af_plugin_device_table_entry_t::nodeIdeui64#sl_802154_long_addr_t sl_zigbee_af_plugin_device_table_entry_t::eui64state#sl_zigbee_af_plugin_device_table_device_state_t sl_zigbee_af_plugin_device_table_entry_t::stateclusterIds#uint16_t sl_zigbee_af_plugin_device_table_entry_t::clusterIds[SL_ZIGBEE_AF_PLUGIN_DEVICE_TABLE_CLUSTER_SIZE]clusterOutStartPosition#uint8_t sl_zigbee_af_plugin_device_table_entry_t::clusterOutStartPosition