EmberZNet Support for Zigbee Green Power#
The following table summarizes how EmberZNet supports the ZGP device types.
Device Type | Supported? | How Supported |
|---|---|---|
GP Proxy Basic | Yes | Fully supported at the router level (requirement of the Zigbee 3.0 specification) |
GP Proxy | Not currently supported by the Ember ZNet PRO stack | Not entirely certifiable in the current Zigbee Green Power specification |
GP Device | Not currently supported by the Ember ZNet PRO stack | Fully supported as Zigbee Green Power Device |
GP Sink | Yes, but without the Direct GPDF handling feature | Not entirely certifiable in the current Zigbee Green Power specification |
GP Combo Basic | Yes | Fully supported at the router level (requirement of the Zigbee 3.0 specification) |
EmberZNet PRO provides the following ZGP plug-in support with code and tools:
Green Power Libraries: required stack-side Proxy and Sink code
Green Power Client: application-side GPP
Green Power Server: application-side GPS
Green Power Common: common application code between the GPP and the GPS