Installation Code Overview#
What Is an Installation Code?#
Zigbee installation codes, sometimes also referred to as "install codes," are provided as a means for a device to join a Zigbee network in a reasonably secure fashion. The installation code itself is a random value installed on the joining device at manufacturing time and is used to encrypt the initial network key transport from the Zigbee network’s centralized Trust Center device (the coordinator) to the joining device. With the creation of the Zigbee 3.0 standard in late 2016, all Zigbee devices capable of joining networks (as opposed to forming them) must support the use of installation codes during joining, as this is a requirement for Zigbee 3.0 compliance.
The installation code can be thought of as similar to the PIN code on Bluetooth devices when two devices are paired. The PIN code is provided as an authorization code for the parent device so that the joining device knows it is receiving information securely, such as when a hands-free headset is paired to a smartphone.
The installation code is typically printed on the case or packaging of the device, either as a hexadecimal string or in an encoded fashion such as a barcode or QR code, and provided through an out-of-band mechanism to the Trust Center device or its associated web/cloud interface, along with the 64-bit IEEE MAC address ("EUI64") of the device. If this device-specific data is stored on a remote web server or cloud-based system, that remote system then securely transports that information to the Trust Center to establish security credentials for the joining device in advance of the in-band joining process.
Caveats for Zigbee Smart Energy (ZSE) Devices#
The Trust Center and the joining device use the installation code as a shared key to establish an initial bond of trust allowing the new device to join the Zigbee network. Once the device has successfully joined the network for which it is authorized, Zigbee requires that the node negotiate a new Trust Center link key for future secure exchanges with the Trust Center. In standard Zigbee 3.0 networks, this occurs through a key request directly to the Trust Center. However, in Zigbee Smart Energy networks, which behave differently from standard Zigbee 3.0 networks, the new Trust Center link key is derived through a special process known as Certificate-Based Key Establishment (CBKE). For more information about the CBKE process, refer to IoT Endpoint Security Fundamentals. Note that the CBKE process requires installing CBKE data certificates signed by Certicom during the manufacturing process. Refer to AN708: Setting Smart Energy Certificates for Zigbee Devices for details about how to set these certificate data. Also consult Smart Energy ECC-Enabled Device Setup Process for more information about the requirements for preparing Zigbee smart energy (ZSE) devices to be able to join a network and for troubleshooting this process.
This document outlines common practices relating to installation codes for either a standard Zigbee 3.0 device or a ZSE device.