You are viewing documentation for version:9.0.0Public Attributes#boolvalidboolactivesl_zigbee_af_plugin_esi_management_bitmask_tesiBitmaskuint8_tclientEndpointuint32_tmessageIduint8_tmessageControluint32_tstartTimeuint32_tendTimeuint16_tdurationInMinutesuint8_tmessagePublic Attribute Documentation#valid#bool sl_zigbee_af_plugin_messaging_client_message_t::validactive#bool sl_zigbee_af_plugin_messaging_client_message_t::activeesiBitmask#sl_zigbee_af_plugin_esi_management_bitmask_t sl_zigbee_af_plugin_messaging_client_message_t::esiBitmaskclientEndpoint#uint8_t sl_zigbee_af_plugin_messaging_client_message_t::clientEndpointmessageId#uint32_t sl_zigbee_af_plugin_messaging_client_message_t::messageIdmessageControl#uint8_t sl_zigbee_af_plugin_messaging_client_message_t::messageControlstartTime#uint32_t sl_zigbee_af_plugin_messaging_client_message_t::startTimeendTime#uint32_t sl_zigbee_af_plugin_messaging_client_message_t::endTimedurationInMinutes#uint16_t sl_zigbee_af_plugin_messaging_client_message_t::durationInMinutesmessage#uint8_t sl_zigbee_af_plugin_messaging_client_message_t::message[SL_ZIGBEE_AF_PLUGIN_MESSAGING_CLIENT_MESSAGE_SIZE+1]