You are viewing documentation for version:9.0.3Public Attributes#boolinUseuint8_tdayIdRefMondayuint8_tdayIdRefTuesdayuint8_tdayIdRefWednesdayuint8_tdayIdRefThursdayuint8_tdayIdRefFridayuint8_tdayIdRefSaturdayuint8_tdayIdRefSundayPublic Attribute Documentation#inUse#bool sl_zigbee_af_calendar_week_profile_t::inUsedayIdRefMonday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefMondaydayIdRefTuesday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefTuesdaydayIdRefWednesday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefWednesdaydayIdRefThursday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefThursdaydayIdRefFriday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefFridaydayIdRefSaturday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefSaturdaydayIdRefSunday#uint8_t sl_zigbee_af_calendar_week_profile_t::dayIdRefSunday