Field Upgrade the SE Firmware#
Gecko Bootloader#
The Gecko Bootloader can parse the SE GBL upgrade image file and flash its content to the device even if a debug lock is applied. Refer to Generate a GBL Upgrade Image File (Secure Engine Upgrade) for details. The application firmware must be updated through the Gecko Bootloader after the SE Firmware upgrade if the SE GBL upgrade image file storage overwrites the existing application. Refer to section Gecko Bootloader Operation - Secure Engine Upgrade for details.
Secure Boot-Disabled Device#
Simplicity Commander or Gecko Bootloader can be used to upgrade the SE Firmware on a Secure Boot-disabled device. The following table lists the scenarios of SE Firmware upgrade on the Secure Boot-disabled device.
Secure Debug | Device Erase | Debug Lock | State | SE Firmware Upgrade |
|---|---|---|---|---|
Disabled | Enabled | Disabled | Unlock | Simplicity Commander or Gecko Bootloader |
Disabled | Enabled | Enabled | Standard debug lock | Simplicity Commander or Gecko Bootloader |
Enabled | Disabled | Enabled | Secure debug lock | Simplicity Commander or Gecko Bootloader |
Disabled | Disabled | Enabled | Permanent debug lock | Gecko Bootloader |
Simplicity Commander#
To flash the SE Firmware upgrade application (e.g., s2c1_se_fw_upgrade_app_1v2p9.hex), run:
commander flash s2c1_se_fw_upgrade_app_1v2p9.hex --device EFR32MG21A010F1024 --serialno 440048205Parsing file s2c1_se_fw_upgrade_app_1v2p9.hex...
Writing 49152 bytes starting at address 0x00000000
Comparing range 0x00000000 - 0x0000BFFF (48 KB)
Programming range 0x00000000 - 0x00001FFF (8 KB)
Programming range 0x00002000 - 0x00003FFF (8 KB)
Programming range 0x00004000 - 0x00005FFF (8 KB)
Programming range 0x00006000 - 0x00007FFF (8 KB)
Programming range 0x00008000 - 0x00009FFF (8 KB)
Programming range 0x0000A000 - 0x0000BFFF (8 KB)
DONEThe device must be unlocked before upgrading the SE Firmware if the standard or secure debug lock has been applied. The sections Standard Debug Lock and Unlock and Secure Debug Unlock and Roll Challenge in Series 2 and Series 3 Secure Debug describe how to unlock the device.
Note: This method will OVERWRITE the bootloader and application firmware on the device. The user should then re-program the bootloader and application firmware after the SE Firmware upgrade.
Secure Boot-Enabled Device#
Simplicity Commander or Gecko Bootloader can be used to upgrade the SE Firmware on a Secure Boot-enabled device. The following table lists the scenarios of SE Firmware upgrade on the Secure Boot-enabled device.
Secure Debug | Device Erase | Debug Lock | State | SE Firmware Upgrade |
|---|---|---|---|---|
Disabled | Enabled | Disabled | Unlock | Simplicity Commander or Gecko Bootloader |
Disabled | Enabled | Enabled | Standard debug lock | Simplicity Commander or Gecko Bootloader |
Disabled | Disabled | Enabled | Permanent debug lock | Gecko Bootloader |
Enabled | Disabled | Enabled | Secure debug lock | Gecko Bootloader |
Note: Using Simplicity Commander to upgrade the SE Firmware on a Secure Debug Locked device is not recommended. It causes Secure Boot failure since the SE Firmware upgrade erases the signed host image for Secure Boot. The user may have issues when recovering a Secure Boot failure device with Device Erase disabled. See section Recover Devices when Secure Boot Fails in Series 2 and Series 3 Secure Boot with RTSL for details.
Simplicity Commander#
A signed SE Firmware upgrade application must be used for the upgrade. Instructions for signing the SE Firmware upgrade application are found in the sections "Signing for ECDSA-P256-SHA256 Secure Boot" and Signing for Certificate-Based Secure Boot in Series 2 and Series 3 Secure Boot with RTSL.
If the SECURE_BOOT_PAGE_LOCK_NARROW or SECURE_BOOT_PAGE_LOCK_FULL in the Secure Boot Items (mcu_flags) for Series 2 table was enabled for Secure Boot or the standard debug lock applies, run:
commander security erasedevice --device EFR32MG21A010F1024 --serialno 440048205to perform a device erase. Issue a power-on or pin reset to complete the device erase process.
Successfully erased device
DONETo flash the signed SE Firmware upgrade application (s2c1_se_fw_upgrade_app_1v2p9_signed.hex), run:
commander flash s2c1_se_fw_upgrade_app_1v2p9_signed.hex --device EFR32MG21A010F1024 --serialno 440048205Parsing file s2c1_se_fw_upgrade_app_1v2p9_signed.hex...
Writing 49152 bytes starting at address 0x00000000
Comparing range 0x00000000 - 0x0000BFFF (48 KB)
Erasing range 0x00000000 - 0x00007FFF (4 sectors, 32 KB)
Erasing range 0x00008000 - 0x0000BFFF (2 sectors, 16 KB)
Programming range 0x00000000 - 0x00001FFF (8 KB)
Programming range 0x00002000 - 0x00003FFF (8 KB)
Programming range 0x00004000 - 0x00005FFF (8 KB)
Programming range 0x00006000 - 0x00007FFF (8 KB)
Programming range 0x00008000 - 0x00009FFF (8 KB)
Programming range 0x0000A000 - 0x0000BFFF (8 KB)
DONENotes:
This method will OVERWRITE the signed bootloader and application firmware on the device. The user should then re-program the SIGNED bootloader and application firmware after the SE Firmware upgrade.
If the
SECURE_BOOT_ANTI_ROLLBACKin the tables in Enabling Secure Boot and Tamper Configuration was enabled for Secure Boot, the device will prevent the signed SE Firmware upgrade when the host image version (e.g., Gecko Bootloader v1.12.0) is equal to or higher than the SE Firmware version (e.g., v1.2.9). Under this situation, the Gecko Bootloader should be used to upgrade the SE firmware. This method will OVERWRITE the bootloader version in SE flash with the SE Firmware version after the upgrade.