You are viewing documentation for version:9.1.2 (latest)Public Attributes#uint32_tproviderIduint32_tissuerTariffIduint8_tstatusuint8_ttariffTypeChargingSchemeuint8_ttariffLabeluint8_tnumberOfPriceTiersInUseuint8_tnumberOfBlockThresholdsInUseuint8_ttierBlockModeuint8_tunitOfMeasureuint16_tcurrencyuint8_tpriceTrailingDigituint32_tstandingChargeuint32_tblockThresholdMultiplieruint32_tblockThresholdDivisorPublic Attribute Documentation#providerId#uint32_t sl_zigbee_af_scheduled_tariff_t::providerIdissuerTariffId#uint32_t sl_zigbee_af_scheduled_tariff_t::issuerTariffIdstatus#uint8_t sl_zigbee_af_scheduled_tariff_t::statustariffTypeChargingScheme#uint8_t sl_zigbee_af_scheduled_tariff_t::tariffTypeChargingSchemetariffLabel#uint8_t sl_zigbee_af_scheduled_tariff_t::tariffLabel[ZCL_PRICE_CLUSTER_MAXIMUM_RATE_LABEL_LENGTH+1u]numberOfPriceTiersInUse#uint8_t sl_zigbee_af_scheduled_tariff_t::numberOfPriceTiersInUsenumberOfBlockThresholdsInUse#uint8_t sl_zigbee_af_scheduled_tariff_t::numberOfBlockThresholdsInUsetierBlockMode#uint8_t sl_zigbee_af_scheduled_tariff_t::tierBlockModeunitOfMeasure#uint8_t sl_zigbee_af_scheduled_tariff_t::unitOfMeasurecurrency#uint16_t sl_zigbee_af_scheduled_tariff_t::currencypriceTrailingDigit#uint8_t sl_zigbee_af_scheduled_tariff_t::priceTrailingDigitstandingCharge#uint32_t sl_zigbee_af_scheduled_tariff_t::standingChargeblockThresholdMultiplier#uint32_t sl_zigbee_af_scheduled_tariff_t::blockThresholdMultiplierblockThresholdDivisor#uint32_t sl_zigbee_af_scheduled_tariff_t::blockThresholdDivisor